ST Life.augmented

STEVAL-MKI119V1

eMotion Win8: STEVAL-MKI109V2 + STEVAL-MKI108V2
  • active 活性

The STEVAL-MKI119V1 demonstration board is a kit composed by STEVAL-MKI109V2 (eMotion: ST MEMS adapters motherboard based on the STM32F103) plus the STEVAL-MKI108V2 (L3GD20 and LSM303DLHC 9-axis module designed to be plugged into a standard DIL24 socket).

The STEVAL-MKI119V1 demonstration board is ready to be used for iNemoEngine_WP8 evaluation through firmware upgrade.

The STEVAL-MKI109V2 is a motherboard designed to provide users with a complete, ready-to-use platform for the evaluation of STMicroelectronics’ MEMS products.

The board features a DIL24 socket to mount all available adapters for both digital and analog output MEMS devices.

The motherboard includes a new high-performance 32-bit microcontroller STM32F103RE

which functions as a bridge between the sensor and a PC on which it is possible to use the downloadable graphical user interface (GUI) or dedicated software routines for customized applications.

The STEVAL-MKI108V2 is included in the kit and is an adapter board designed to facilitate the evaluation of the L3GD20 and LSM303DLHC product family. The demonstration board offers an effective solution for fast system prototyping and device evaluation directly within the user’s own application. The STEVAL-MKI108V2 can be plugged into a standard DIL 24 socket. The adapter provides the complete L3GD20 and LSM303DLHC pin-out and comes ready-to-use with the required decoupling capacitors on the Vddpower supply line.

pdf 下载
Data Brief

Key Features

  • Ready to support iNemoEngine_PW8
  • Compatible with all available ST EMS adapter boards
  • Controlled by the STM32F103RE high performance ARM 32-bit Cortex™-M3 CPU
  • Includes a DIL24 socket for easy MEMS adapter connection
  • 3 V on-board linear voltage regulator DFU compatible for USB microprocessor firmware update
  • USB 2.0 full-speed compliant
  • Debugging connector for SWD/JTAG
  • L3GD20 and LSM303DLHC 9-axis module designed to be plugged into a standard DIL24 socket
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1477: eMotion Win8: STEVAL-MKI109V2 + STEVAL-MKI108V2 demonstration board
1.0 179 KB

User Manual

描述 版本 大小
pdf
UM0979: STEVAL-MKI109V2 - eMotion motherboard for MEMS adapter boards
4.1 709 KB
pdf
UM1049: Unico GUI
4.0 2,275 KB
pdf
UM1064: Software guide for Unico Lite
2.1 348 KB
pdf
UM1486: iNEMOENgine_PW8 software package
1.0 884 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-MKI119V1 gerber files
1.0 76 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-MKI119V1 BOM
2.1 12 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-MKI119V1 schematics
1.0 79 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-MEMS034 Unico Lite - source code
STSW-MKI109M MEMS evaluation kit software package for Mac OS X
STSW-MKI109L MEMS evaluation kit software package for Linux
iNEMOEngine_PI3P PI3P engine PRO - platform independent
iNEMOEngine_PW8 PW8 engine PRO - supports Win8 sensors
STSW-MKI109W MEMS evaluation kit software package for Windows

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI119V1ActiveBuy Direct122.5Distributor reported inventory date: 2015-05-22
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA10
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE781
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback