ST Life.augmented

STEVAL-ILL033V1

Master/slave control for multicolor LED matrix demonstration board based on the STM32F103VET6
  • NRND NRND

The STEVAL-ILL033V1 demonstration board functions as the control board of a complete system which shows the capability of the STP24DP05 RGB LED driver to drive the RGB LED matrix display panel. The complete system includes one control board and one RGB LED matrix display panel.

The STEVAL-ILL033V1 control board employs the STM32F103VET6 microcontroller which is used to configure the display settings of the STP24DP05 display driver.

The control unit has a PS2 keyboard interface for data entry in which the color combinations of the display text and background can be configured during the run time.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Control unit with PS2 keyboard interface for data entry
  • Control unit with LCD which displays text and background color options
  • 8 panels can be cascaded in series using a flat ribbon cable
  • 3 configuration modes: data entry, audio playback or demonstration
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1465: Master/slave control for multicolor LED matrix demonstration board based on the STM32F103VET6
1.1 317 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-ILL033V1 gerber files
1.0 279 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-ILL033V1 BOM
1.0 46 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-ILL033V1 schematics
1.0 106 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILL033V1NRNDSTM32F103VET6-89Distributor reported inventory date: 2016-02-29
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。