ST Life.augmented

STEVAL-IPR002V1

Data logger and event logger based on M24LR64-R EEPROM
  • active 活性

The STEVAL-IPR002V1 is based on the M24LR64-R, a dual interface EEPROM which targets a wide range of applications such as industrial or medical equipment and consumer electronics.

RFID (13.56 MHz) and I2C serial communication are the two interfaces available with EEPROM. This demo is an autonomous battery-powered RFID tag with logging capability for recording and storing the sensor data of the following sensors: temperature sensor, humidity sensor, vibration, freefall, tamper and light.

The value of different sensors is stored inside the EEPROM and then at later stages these logged values can be retrieved over the RFID interface

for evaluation. This data logger can be inserted along with any transported article and this article

can then be tracked throughout the supply chain, and the data can be scanned at any point using an RFID reader.

This system can operate in two modes: data logger mode and event logger mode.

In data logger mode, the system reads all the sensor values once every second and stores the same inside EEPROM. The system stops logging the data when the allocated memory for a particular sensor gets filled.

In event logger mode, the system configures the threshold limits for each sensor. Whenever the sense value is outside the set threshold limits, it is stored in the EEPROM.

pdf 下载 数据表

Key Features

  • Evaluation system demonstrating dual communication interfaces (RF and I2C) of M24LR64 EEPROM
  • Demonstration board for recording temperature, motion (MEMS), humidity and light (photo diode) parameters in a dual EEPROM M24LR64-R
  • Two operation modes:RFID mode for reading and writing the EEPROM using an RFID kit (RFID starter kit reader used)I2C read and write using a microcontroller (STM8L used for demonstration)
  • An inductive antenna of 20 mm x 40 mm size for RF communication with starter kit RFID reader
  • Graphical user interface to evaluate the logged information from EEPROM
  • The board also works with an Android NFC application called DatalogV3
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1482: Data logger and event logger based on M24LR64-R EEPROM
3.0 254 KB

Application Notes

描述 版本 大小
pdf
AN2972: I²C/RFID双接口存储器M24LR64-R的天线设计
5.1 890 KB

User Manual

描述 版本 大小
pdf
UM1479: STEVAL-IPR002V1: M24LR64-R based data logger and event logger
1.0 3,484 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IPR002V1 gerber files
1.0.0 80 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IPR002V1 BOM
1.0.0 84 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IPR002V1 schematics
1.0.0 38 KB

Associated Software

Related Tools and Software

产品型号 描述
STSW-IPR002V1 Setup for evaluation board STEVAL-IPR002V1

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IPR002V1ActiveM24LR64-RBuy direct68.99Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
DIGIKEYOrder nowWORLDWIDE71
MOUSEROrder nowWORLDWIDE61
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback