ST Life.augmented

STM32373C-EVAL

Evaluation board with STM32F373VC MCU
  • active 活性

The STM32373C-EVAL evaluation board is designed as a complete demonstration and development platform for STMicroelectronics ARM Cortex-M4 core-based STM32F373VCT6 microcontroller. It features two I2Cs, three SPIs, three USARTs, one CAN, one CEC controller, one 12-bit ADC, three 16-bit sigma delta ADCs, three 12-bit DACs, internal 32-KByte SRAM and 256-KByte Flash, touch sensing slider, USB FS, and JTAG debugging support. This evaluation board can be used as a reference design for user application development but it is not considered as the final application.

The full range of hardware features on the board can help the user evaluate all peripherals (USB FS, USART, audio DAC, microphone ADC, dot-matrix LCD, IrDA, LDR, MicroSD card, HDMI CEC, ECG, pressure sensor, CAN, IR transmitter and receiver, EEPROM, touch slider, temperature sensor, etc.) and develop their own applications. Extension headers make it possible to easily connect a daughter board or wrapping board for a specific application.

An ST-LINK/V2 is integrated on the board as an embedded in-circuit debugger and programmer for the STM32 MCU.

The STM32373C-EVAL evaluation board does not support STM32F383xx MCUs (1.65 V to 1.95 V power supply).

pdf 下载
Data Brief

Key Features

  • STM32F373VCT6 microcontroller
  • Four 5 V power supply options:
  • Power jack
  • ST-LINK/V2 USB connector
  • User USB connector
  • Daughter board
  • Audio jack connected to I2S DAC
  • Microphone connected to ADC through an amplifier
  • 2-GByte (or more) MicroSD card on SPI
  • Three components on I2C bus: temperature sensor, EEPROM and dual interface RF EEPROM
  • RS-232 communication configurable for communication of Flash loader
  • IrDA transceiver
  • 240x320 TFT color LCD connected to SPI interface
  • Joystick with 4-direction control and selector
  • Reset, Wakeup or Tamper, and Key buttons
  • 4 color user LEDs
  • 2 LEDs for MCU power range indicator
  • ECG, pressure sensor and PT100 temperature sensor connected to the 16-bit Sigma Delta ADC of STM32F373VCT6
  • Extension connectors for daughter board or wrapping board
  • MCU voltage: 3.3 V or adjustable 2.0 V - 3.6 V
  • USB FS connector
  • Touch slider
  • RTC with backup battery
  • CAN 2.0 A/B compliant connection
  • Light dependent resistor (LDR)
  • Two HDMI connectors with DDC and CEC
  • IR transmitter and receiver
  • Two ADC & DAC input and output signal connectors and one Sigma Delta ADC input signal connector
  • Potentiometer
  • JTAG/SWD and ETM trace debug support
  • Embedded ST-LINK/V2

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1741: Evaluation board for STM32F373xx microcontrollers
3.0 268 KB

User Manual

描述 版本 大小
pdf
UM1564: STM32373C-EVAL evaluation board
1.0 1,176 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STM32373C-EVAL gerber files
2,053 KB

Bill of Materials

描述 版本 大小
zip
STM32373C-EVAL BOM
1.0.0 5 KB

Schematic Pack

描述 版本 大小
zip
STM32373C-EVAL schematics
1.0.0 2,231 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-STM32100 STM32 PMSM FOC Software Development Kit - MC library (UM1052)
STSW-STM32114 STM32373C-EVAL demonstration firmware
STM32CubeF3 Embedded software for STM32 F3 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing, Graphic - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8

Publications and Collaterals

Brochure

描述 版本 大小
pdf
STM32F3 series - Mainstream 32-bit MCUs
15.02 1,997 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32373C-EVALActiveBuy Direct243.77Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE51
RS COMPONENTSOrder NowEUROPE31
DIGIKEYOrder NowWORLDWIDE61
MOUSEROrder NowWORLDWIDE51
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback