ST Life.augmented

SPC56ELADPT144S

Daughter/adapter board for SPC56EL series devices in LQFP144 package
  • active 活性

The SPC56ELADPT144S is an evaluation system supporting the STMicroelectronics®SPC56ELxx family of automotive microprocessors. The complete system consists of a SPC56XXMB motherboard and a mini module which plugs directly into the motherboard. Different mini modules are available for evaluating the whole family of devices in all supported packages.

The evaluation system allows full access to the CPU, to all of the CPU’s I/O signals and to the motherboard’s peripherals (such as CAN, SCI and LIN).

The mini module itself can be used as a stand-alone unit when access to the I/O pins or peripherals is not needed.

pdf 下载
Data Brief

Key Features

  • SPC56xx modular evaluation system
  • On/off power switch with LED indicators
  • Board power supply: 12 VDC external supply voltage
  • Onboard STMicroelectronics®L9758 voltage regulator with three simultaneous output at 1.2 V, 3.3 V and 5 V
  • Possibility to configure onboard peripherals to operate at 5 V or 3.3 V logic levels, depending on target
  • Two CAN channels with jumper enable
  • One CAN channel with High-Speed transceiver and DB9 male connector
  • One CAN channel with Low-Speed Fault Tolerant and High-Speed transceiver (selectable with jumpers) and DB9 male connector
  • Two LIN channels with jumper enable
  • One channel with transceiver and pin header connector populated
  • One channel with footprints only
  • One SCI channel with jumper enables, transceiver and DB9 female connector
  • Two FlexRay channels with jumper enables
  • One channel with transceiver and DB9 male connector
  • One channel with footprint only
  • Four user push buttons with jumper enable and polarity selection
  • Four user LED’s with jumper enables
  • One potentiometer for analog voltage input
  • Pin array for accessing all I/O signals
  • Expansion connectors for accessing all I/O signals
  • Prototyping area with 0.1” spacing and SOIC footprint
  • Specifications:
  • Board size 110 mm x 75 mm
  • 12 VDC Center Positive power supply with 2.5/5.5 mm barrel connector

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1753: SPC56ELxx microcontroller family evaluation board
2.0 53 KB

Hardware Resources

Schematic Pack

描述 版本 大小
pdf
Schematic pack and layout for SPC56ELADPT144S
825 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
SPC56XXMB Evaluation motherboard for SPC56 series microcontrollers

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
SPC56ELADPT144SActive-616Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA12
RUTRONIKOrder NowEUROPE61
Not compliant-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback