ST Life.augmented

STEVAL-IMR002V1

2 kW/100 V RF demonstration board for 3 T MRI based on the STAC4932B
  • NRND NRND

The STEVAL-IMR002V1 demonstration board is based on the new generation of high voltage DMOS products housed in the STAC® air cavity package and capable of delivering an output power up to 1.2 kW for industrial, scientific, and medical applications such as 1.5 T and 3 T magnetic resonance imaging (MRI).

This new air-cavity technology now enables lower thermal resistance, lower weight, and reduced cost compared to devices in ceramic packages.

The STEVAL-IMR002V1 demonstration board implements the design of a 2 kW-100 V, 123 MHz Class AB peak power amplifier (PPA) for 3 Tesla MRI applications.

It uses double push-pull bolt-down devices, two STAC4932B - N-channel MOSFETs, capable of exceeding 2000 W @ 123 MHz with large signal gain of 19 dB in Class AB and a drain efficiency of 60%.

It almost doubles the output power of previous amplifiers using MOSFET transistors in standard ceramic packages.

pdf 下载
Data Brief

Key Features

  • Output power: 2 kW
  • Supply voltage: 100 V
  • Frequency: 123 MHz
  • Power gain: 19 dB
  • Efficiency: 60%
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1502: 2 kW/100 V RF demonstration board for 3 T MRI based on the STAC4932B
1.0 287 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IMR002V1 gerber files
1.0 56 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IMR002V1 BOM
1.0 56 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IMR002V1 schematics
1.0 151 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IMR002V1NRNDSTAC4932B-No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback