ST Life.augmented

EVAL6470PD

Fully integrated stepper motor driver mounting the L6470 in a high power PowerSO package
  • active 活性

The EVAL6470PD demonstration board is a fully integrated microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and dSPIN evaluation software, the board allows the engineer to investigate all the features of the L6470 device. In particular, the board can be used to check the voltage mode driving and to regulate the L6470 parameters in order to fit the application requirements. The 4-layer layout and the PowerSO package allow the top thermal performance to be obtained. The EVAL6470PD supports the daisy-chain configuration making it suitable for the evaluation of the L6470 in multi-motor applications.

pdf 下载 数据表

Key Features

  • Voltage range from 8 V to 45 V
  • Phase current up to 3 Ar.m.s.
  • Dual SPI connector (daisy-chain configuration suitable)
  • SW input
  • FLAG and BUSY LED indicators
  • Adjustable supply voltage compensation
  • High thermal performance (Rthj-a12 °C/W typical)
  • Suitable for use in combination with the STEVAL-PCC009V2

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1501: Fully integrated stepper motor driver mounting the L6470 in a high power PowerSO package
2.0 3,918 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for EVAL6470PD
1.0.0 636 KB

Bill of Materials

描述 版本 大小
pdf
BOM for EVAL6470PD
1.0.0 8 KB

Schematic Pack

描述 版本 大小
pdf
EVAL6470PD schematic
1.0.0 27 KB

Associated Software

Related Tools and Software

产品型号 描述
STSW-SPIN002 SPIN family evaluation software for cSPIN and dSPIN
STSW-STM32033 STM32F1xx motor control firmware library for the L6470 dSPIN IC

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6470PDActiveL6470-Distributor reported inventory date: 2013-05-17
Distributor NameRegionStockMin. order
RUTRONIKOrder nowEUROPE11
DIGIKEYOrder nowWORLDWIDE21
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback