ST Life.augmented

STEVAL-CCA035V1

APWLink USB interface board based on the STA120D
  • active 活性

The STEVAL-CCA035V1 demonstration board implements an APWLink designed as a USB interface board to control ST Sound Terminal® demonstration boards.

In addition, in order to provide controlling signals to external Sound Terminal® demonstration boards, analog/digital audio inputs are also provided within APWLink.

pdf 下载
Data Brief

Key Features

  • Directly powered by USB cable (type b). No external power supply is needed.
  • Electrical and optical inputs are supported
  • Analog input signal (there is an onboard ADC STA529Q to convert the analog signal to digital)
  • Supported serial digital formats by STA120D:
  • S/PDIF
  • AES/EBU
  • IEC 958
  • EIAJ CP-340/1201
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1634: APWLink USB interface board based on the STA120D
2.0 358 KB

Application Notes

描述 版本 大小
pdf
AN2479: Sound Terminal® 2.0-channel microless high-efficiency digital audio system demonstration board based on the STA333ML
2.0 2,973 KB
pdf
AN4118: APWLink USB interface board for Sound Terminal® demonstration boards
2.0 1,029 KB
pdf
AN4146: STSmartVoice demonstration board STEVAL-MKI126Vx
2.0 3,511 KB
pdf
AN4184: Microphone coupon boards STEVAL-MKI129Vx /MKI155Vx based on digital microphones
2.0 1,264 KB
pdf
AN4189: Sound Terminal® 2.0-channel microless high-efficiency digital audio system demonstration board based on the STA335ML
1.0 2,972 KB

User Manual

描述 版本 大小
pdf
UM1545: Using the Audio Processor Workbench (APWorkbench)
1.0 3,221 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-CCA035V1 gerber files
1.0 833 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-CCA035V1 BOM
1.0 77 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-CCA035V1 schematics
1.0 172 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
APWorkbench Audio Processor Workbench software development suite

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-CCA035V1ActiveSTA120DBuy Direct95.55Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
DIGIKEYOrder NowWORLDWIDE131
MOUSEROrder NowWORLDWIDE71
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback