ST Life.augmented

EVALKITST7580-1

ST7580 Power Line Networking System On Chip Demonstration kit
  • active 活性

Built around the ST7580 power line networking system-on-chip, this demonstration kit embeds all the functions required for a “turnkey” power line communication network: the PLC node based on the ST7580, the AC power supply (based on the ALTAIR4-900 chip) and the STM32 microcontroller, to either control the system as a standalone application or to connect the EVALKITST7580-1 to an external host.

The typical application environment consists of two or more EVALKITST7580-1s connected to the same mains line, each being controlled by a PC running the ST7580 GUI software.

pdf 下载
Data Brief

Key Features

  • Suitable for point-to-multipoint 2-way power line communication (PLC) over AC mains
  • Flexible 2-board architecture:
  • EVALST7580-1, PLC board based on the ST7580 narrow-band FSK/PSK power line networking system-on-chip
  • EVLALTAIR900-M1, wide-range input voltage, 7.5 W power supply board based on the ALTAIR04-900 quasi-resonant current-mode SMPS controller
  • STM32 microcontroller hosted on the EVALST7580-1 board to handle the ST7580 device and build a standalone power line node
  • External access through several interface types: USB, SPI, I2C, USART, JTAG
  • Opportunity to save and load data to/from an external μ-SD card
  • Intuitive graphical user interface (GUI) for the Windows®environment with fully programmable transceiver parameters
  • Suitable for CENELEC EN50065 and FCC part 15 compliant applications

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1557: ST7580 power line networking system on-chip demonstration kit
1.0 131 KB

Application Notes

描述 版本 大小
pdf
AN4068: ST7580 power line communication system-on-chip design guide
2.0 6,023 KB

User Manual

描述 版本 大小
pdf
UM1518: ST7580 power line modem demonstration kit graphical user interface (GUI)
2.0 1,866 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
Setup instructions for EVALKITST7580-1 boards
1,176 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for EVALST7580-1
1.0.0 613 KB
zip
Gerber files for EVLALTAIR900-M1
2.1 187 KB

Bill of Materials

描述 版本 大小
pdf
EVLALTAIR900-M1 BOM
2.1 146 KB

Schematic Pack

描述 版本 大小
pdf
EVALST7580-1 schematic
1.0.0 70 KB
pdf
EVLALTAIR900-M1 schematic
2.1 75 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-STM32102 STM32 Virtual COM Port Driver
STSW-ST7056 EVALKITST7580-1 GUI

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVALKITST7580-1ActiveST7580-245Distributor reported inventory date: 2016-02-28
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE80
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。