ST Life.augmented


SPEAr320S HMI evaluation board
  • active 活性

The EVALSP320SHMI expansion board is intended to be used in conjunction with a SPEAr320S CPU board (sold separately: order code EVALSP320SCPU) to evaluate the SPEAr320S microprocessor with a variety of devices, especially in its HMI automation mode.

pdf 下载
Data Brief

Key Features

  • 2 x Ethernet RJ45 connectors (ST802RT1A)
  • 1x LCD interface for 5.7” 640x480 EDT screen (ET057010DHU)
  • 1x Unified LCD interface (EDT displays with Unified interface)
  • 1x Resistive touch screen interface (STMPE811)
  • 2 x CAN DB9 plug connectors
  • 3 x RS232 DB9 plug connectors (ST3232EBTR)
  • Onboard temperature sensor and potentiometer (STMPE811)
  • 64 Kbit dual interface EEPROM: ISO 15693 and ISO 18000-3 mode 1 compliantcontactless interface + I2C (M24LR64)
  • 4 Gb NAND flash memory
  • I2S stereo audio input and output
  • Analog extension connector featuring 8 ADC lines
  • General purpose extension connector with GPIOs and I2C functionality
  • Unified Power Line modem (PLM) connector
  • DC/DC converter L7986A (+24V/+5V)
  • MicroSDcard socket
  • 3 LEDs
  • 2 general purpose buttons
  • System reset button

图案 资源


Technical Documentation

Product Specifications

描述 版本 大小
DB1631: SPEAr320S expansion board for HMI applications
1.0 127 KB

User Manual

描述 版本 大小
UM1533: EVALSP320SHMI expansion board for HMI applications, revision 2
1.0 664 KB
UM1535: Getting started with SPEAr® Linux support package (LSP 3.2.5)
2.0 486 KB

Release Notes

描述 版本 大小
RN0081: Linux support package (LSP) v3.2.3 for SPEAr eMPU family
2.0 218 KB
RN0082: Linux support package (LSP) v3.2.5 for SPEAr eMPU family
1.0 237 KB

Presentations & Training Material


描述 版本 大小
Getting started with Linux OS for SPEAr eMPUs
2.4 107 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
PCB trace length worksheet for SPEAr3xx evaluation boards
1.1.0 20 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-SPEAR011 Root Filesystem Flash Image for serial NOR
STSW-SPEAR010 Root Filesystem Flash Image for NAND (small page)
STSW-SPEAR012 Root Filesystem Flash Image for NAND (large page)
STSW-SPEAR013 EVALSP320SHMI Flash Images (XLoader/U-Boot/Linux)

样品 & 购买

产品型号 Marketing StatusOrder From STUnit Price (US$)*
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVALSP320SHMIActive-No availability reported, please contact our Sales officeEcopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback