ST Life.augmented

STM32F0DISCOVERY

Discovery kit with STM32F051R8 MCU
  • active 活性

The STM32F0DISCOVERY helps you to discover the STM32F0 Cortex-M0 features and to develop your applications easily. It includes everything required for beginners and experienced users to get started quickly.

Based on the STM32F051R8T6, it includes an ST-LINK/V2 embedded debug tool, LEDs, pushbuttons and an additional prototyping board for easy connection of additional components and modules.

A large number of free ready-to-run application firmware examples are available on www.st.com/stm32f0discovery to support quick evaluation and development.

pdf 下载
Data Brief

Key Features

  • STM32F051R8T6 microcontroller featuring 64 KB Flash, 8 KB RAM in an LQFP64 package
  • On-board ST-LINK/V2 with selection mode switch to use the kit as a standalone ST-LINK/V2 (with SWD connector for programming and debugging)
  • Board power supply: through USB bus or from an external 5 V supply voltage
  • External application power supply: 3 V and 5 V
  • Four LEDs:
  • LD1 (red) for 3.3 V power on
  • LD2 (red/green) for USB communication
  • LD3 (green) for PC9 output
  • LD4 (blue) for PC8 output
  • Two push buttons (user and reset)
  • Extension header for all LQFP64 I/Os for quick connection to prototyping board and easy probing
  • An additional board is provided which can be connected to the extension connector for even easier prototyping and probing.

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1580: Discovery kit for STM32F051xx microcontrollers
2.0 343 KB

Application Notes

描述 版本 大小
pdf
AN2869: 触摸感应式应用设计指南
1.0 602 KB
pdf
AN3364: STM32 微控制器应用的 移植和兼容性指南
3.0 1,323 KB
pdf
AN4062: STM32F0DISCOVERY 外设固件示例
3.0 644 KB

User Manual

描述 版本 大小
pdf
UM1523: Getting started with software and firmware environments for the STM32F0DISCOVERY kit
1.1 2,280 KB
pdf
UM1525: STM32F0DISCOVERY Discovery kit for STM32 F0 microcontrollers
2.0 2,485 KB

Programming Manual

描述 版本 大小
pdf
PM0215: STM32F0xxx Cortex-M0 programming manual
1.0 822 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STM32F0DISCOVERY gerber files
614 KB

Bill of Materials

描述 版本 大小
zip
STM32F0DISCOVERY BOM
1.0.0 11 KB

Schematic Pack

描述 版本 大小
zip
STM32F0DISCOVERY schematics
1.0.0 211 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-STM32049 STM32F0 Discovery kit firmware package, including 21 examples and preconfigured projects for 4 different IDEs
STSW-STM32050 STM32F0 Discovery kit projects examples for Arduino, Mikroelektronika and ST MEMS DIL24 boards
STM32CubeF0 Embedded software for STM32 F0 series (HAL low level drivers, USB, File system, RTOS, Touch Sensing - coming with examples running on ST boards: STM32 Nucleo, Discovery kits and Evaluation boards)
STSW-LINK009 ST-Link, ST-Link/V2, ST-Link/V2-1 USB driver signed for XP, Windows7, Windows8
STSW-LINK007 ST-LINK/V2-1 firmware upgrade

Publications and Collaterals

Brochure

描述 版本 大小
pdf
STM32F0 Series - Mainstream 32-bit MCUs
15.08 1,631 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F0DISCOVERYActiveBuy Direct8.7Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA90
ARROWOrder NowEUROPE540
Farnell Element14Order NowEUROPE1251
RS COMPONENTSOrder NowEUROPE2811
RUTRONIKOrder NowEUROPE131
DIGIKEYOrder NowWORLDWIDE3511
MOUSEROrder NowWORLDWIDE1331
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback