ST Life.augmented

PLUG-CR95HF-B

Development board for CR95HF , NOT FOR SALE
  • Evaluation 评估

The PLUG-CR95HF-B includes a CR95HF contactless transceiver, a 47 x 34 mm 13.56 MHz inductive etched antenna and its associated tuning components.

The user must connect a host to the board through the UART or the SPI connector. It allows to control the 13.56 MHz CR95HF multi-protocol transceiver IC from the host.

The CR95HF acts as a slave. The host can configure the transceiver and send SPI or UART commands.

The PLUG-CR95HF-B board is powered through the VPS pin.

pdf 下载
Data Brief

Key Features

  • Ready-to-use printed circuit board including
  • CR95HF multi-protocol transceiver IC
  • 47 x 34 mm 13.56 MHz inductive etched antenna and tuning components
  • SPI or UART connector for communication with the host

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1467: Daughter board for the CR95HF 13.56 MHz transceiver IC
2.0 150 KB

Application Notes

描述 版本 大小
pdf
AN3985: Using the CR95HF library with STM8L microcontrollers
2.1 1,074 KB
pdf
AN3992: Using an STM8L162M8 AES hardware accelerator with a CR95HF to encrypt contactless tag data memory
3.1 845 KB

User Manual

描述 版本 大小
pdf
UM1577: DEMO_CR95HF and STM3210E-EVAL board firmware
1.0 750 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for PLUG-CR95HF-B board
1.0 96 KB

Bill of Materials

描述 版本 大小
pdf
Bill of Materials for PLUG-CR95HF-B board
1.1 142 KB

Schematic Pack

描述 版本 大小
pdf
Schematic for PLUG-CR95HF-B board
1.1 165 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STM8L1528-EVAL Evaluation board with STM8L152M8 MCU
STSW-95HF003 CR95HF EMI filter calculation tool
STSW-STM8017 Using an STM8L16x AES hardware accelerator with a CR95HF to encrypt contactless tag data memory (AN3992)

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1000
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
PLUG-CR95HF-BEvaluationCR95HF-46No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback