ST Life.augmented

STEVAL-IDX001V1

STM32F103-based extendible motherboard
  • NRND NRND

The STEVAL-IDX001V1 demonstration board is based on the STM32F103RET6 micro with 512 kB of Flash and 64 kB of RAM. It has been designed to be easily extended with daughterboards that can be piled up by means of the integrated 20-pin and 25-pin connectors. These connectors mainly export the GPIOs of the micro and other board system signals. The micro can be programmed and debugged via the JTAG and the USB connectors that are also integrated. The STEVAL-IDX001V1 demonstration board allows different power supply options. Configurable LEDs and pushbuttons are integrated to allow user interaction at the run time. Onboard jumpers allow the configuration of the micro boot mode, the power source and the USB interface for connection with a PC. In particular, the use of the USB requires the installation of the driver of the RS-232 SiLab CP2102 bridge while the use of the mini-USB requires the installation of the STM32F USB driver available from the ST website.

pdf 下载
Data Brief

Key Features

  • Extendible general purpose evaluation board based on the STM32F103RET6 micro
  • Multiple power supply options
  • USB and mini-USB connectors
  • 20-pin and 25-pin connectors exporting the STM32F GPIOs
  • SiLabs CP2102 USB-RS232 bridge
  • Voltage battery measurement circuitry
  • Configurable LEDs and pushbuttons
  • Power LED
  • Reset pushbutton
  • STM75 temperature sensor
  • JTAG connector
  • Compact size: 11.9 x 6.9 cm

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1645: STM32F103-based extendible motherboard
1.0 317 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IDX001V1 gerber files
1.0.0 182 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IDX001V1 BOM
1.0.0 19 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IDX001V1 schematics
1.0.0 73 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IDX001V1NRNDSTM32F103RET6-Distributor reported inventory date: 2014-04-16
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA40
P&SOrder NowASIA/PACIFIC11
Farnell Element14Order NowEUROPE41
DIGIKEYOrder NowWORLDWIDE31
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback