ST Life.augmented

STEVAL-IDX001V11

802.15.4/ZigBeeA? daughterboard
  • NRND NRND

The STEVAL-IDX001V11 demonstration board is based on an RF module of the SPZB32W series and is designed to be integrated together with the STEVAL-IDX001V1. When coupled with the motherboard, the STEVAL-IDX001V11 receives VCCand other system signals from the motherboard. A jumper allows the connection of the RF module via UART or SPI with the microcontroller integrated in the motherboard. Additional jumpers also allow the handling of reset and booting also from the motherboard. The use of this STEVAL-IDX001V11 demonstration board allows the evaluation of all the application partitioning modes between the host and the SPZB32W modules. A JTAG connector is integrated for debugging and reprogramming of the SPZB32W module. Configurable LEDs and pushbuttons are added in order to facilitate the user interaction at the run time.

pdf 下载
Data Brief

Key Features

  • Daughterboard of the STEVAL-IDX001V1 based on a ZigBee module of the SPZB32W series
  • 20-pin and 25-pin connectors for integration with the STEVAL-IDX001V1
  • 6-pin connector for connection of external components
  • 8-pin JTAG connector
  • Jumper for configuration of reset and boot modes
  • Jumper for user selectable connection with the host in the motherboard (SPI or UART)
  • Reset pushbutton
  • Configurable pushbuttons and LEDs

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1646: 802.15.4/ZigBee® daughterboard
1.0 413 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IDX001V11 gerber files
1.0.0 116 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IDX001V11 BOM
1.0.0 9 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IDX001V11 schematics
1.0.0 46 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IDX001V11NRNDSPZB32W1A2Buy Direct56.35Distributor reported inventory date: 2014-04-16
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1911
P&SOrder NowASIA/PACIFIC11
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback