ST Life.augmented

STEVAL-IFS017V1

Multiple-device temperature sensor and RTC demonstration board based on the STM32
  • active 活性

The STEVAL-IFS017V1 demonstration board provides an evaluation platform for testing multiple temperature sensor and real-time clock (RTC) ICs from STMicroelectronics. The STEVAL-IFS017V1 acts as a motherboard based on the STM32 microcontroller, to which different daughter cards with temperature sensors and RTCs can be connected.

The temperature sensors supported by this system are: the STLM20, STTS424E02, STTS75, STDS75, STLM75, STCN75, STTS751, and STTS2002.

RTCs supported by this system are: the M41T82SM6, M41T83SQA6, M41T83SMY6.

The STEVAL-IFS017V1 demonstration board can operate in USB powered mode with a graphical user interface (GUI). The graphical user interface is used to access the registers and demonstrate the features of temperature sensors and RTCs.

pdf 下载
Data Brief

Key Features

  • Multiple device temperature sensor
  • USB powered
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1560: Multiple-device temperature sensor and RTC demonstration board based on the STM32
1.0 340 KB

User Manual

描述 版本 大小
pdf
UM1539: STEVAL-IFS017V1 multi device temperature sensor and RTC demo
1.1 5,701 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IFS017V1 gerber files
1.0.0 161 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IFS017V1 BOM
1.0.0 43 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IFS017V1 schematics
1.0.0 66 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IFS017V1ActiveSTM32F102C8T6Buy Direct69.82Distributor reported inventory date: 2015-04-17
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE41
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback