ST Life.augmented

STEVAL-IPE020V1

Single phase electricity meter with dual EEPROM M24LR64 and STPM10 and STM8L152
  • active 活性

The STEVAL-IPE020V1 demonstration board implements a single-phase energy meter based on the STPM10 metering IC and STM8L152 microcontroller.

The demonstration board is a fully functional single-phase solution with parameter display, tamper management, maximum demand (MD) calculation, EEPROM data logging, and low power management.

The metering data stored in the dual EEPROM can be read using the RFID reader.

pdf 下载
Data Brief

Key Features

  • Accuracy: class 1 with dynamic range 200:1
  • Nominal voltage: 240 V
  • Nominal current: 10 A (ITYP)
  • Maximum current: 80 A (IMAX)
  • Operating range: 0.6 Vb to 1.2 Vb
  • Meter constant: 3200 impulses/kWh
  • Power frequency range: 45 Hz to 65 Hz
  • Sensor: primary side CT and secondary side Shunt
  • Communication interface: IrDA
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1562: Single phase electricity meter with dual EEPROM M24LR64 and STPM10 and STM8L152
1.1 289 KB

Application Notes

描述 版本 大小
pdf
AN2972: I²C/RFID双接口存储器M24LR64-R的天线设计
5.1 890 KB

User Manual

描述 版本 大小
pdf
UM1529: Single-phase energy meter with 80 A maximum current based on STPM10 metering IC and STM8L152C6 MCU with dual interface EEPROM
1.0 1,159 KB
pdf
UM1572: STEVAL-IPE020V1: ST energy meter application based on the Android platform
1.1 2,675 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IPE020V1 gerber files
1.0 179 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IPE020V1 BOM
1.0 47 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IPE020V1 schematics
2.1 73 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IPE020V1ActiveSTPM10; STM8L152; M24LR64Buy Direct73.5Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback