ST Life.augmented

STEVAL-ISA102V1

80 W high performance transition mode PFC demonstration board
  • NRND NRND

The L6562A is a current-mode PFC controller operating in transition mode (TM). With the same pinout as its L6562 predecessor, the L6562A offers improved performance mainly in terms of efficiency and noise immunity. The STEVAL-ISA102V1 implements an 80 W, wide-range mains input and a PFC pre-conditioner suitable for ballast, adapters, flat screen displays, etc.

pdf 下载
Data Brief

Key Features

  • Line voltage range: 88 to 265 VAC
  • Minimum line frequency (fL): 47 Hz
  • Regulated output voltage: 400 V
  • Rated output power: 80 W
  • Maximum 2fLoutput voltage ripple: 10 V pk-pk
  • Hold-up time: 20 ms (VDROP after hold-up time: 300 V)
  • Minimum switching frequency: 35 kHz
  • Minimum estimated efficiency: 92% (VIN= 90 VAC, POUT= 80 W)
  • Maximum ambient temperature: 50 °C
  • PCB type and size: single-side, 35 μm, CEM-1, 108 x 57 mm
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1561: 80 W high performance transition mode PFC demonstration board
1.0 224 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-ISA102V1 gerber files
1.2 268 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-ISA102V1 BOM
1.1 19 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-ISA102V1 schematics
1.0 45 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ISA102V1NRNDL6562A-59Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback