ST Life.augmented

EVAL6230QR

L6230Q three-phase brushless DC motor driver demonstration board
  • active 活性

The L6230Q is a DMOS fully integrated three-phase motor driver with overcurrent protection, optimized for FOC applications thanks to the independent current sensing.

Realized in BCD multipower technology, the L6230Q features a non-dissipative overcurrent protection on the high-side power MOSFETs and thermal shutdown.

An uncommitted comparator with open-drain output is available.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Operating supply voltage from 8 to 52 V
  • 2.8 A output peak current (1.4 Ar.m.s.)
  • RDS(on)0.73 Ω typ. value @ TJ= 25 °C
  • Integrated fast freewheeling diodes
  • Operating frequency up to 100 kHz
  • Non-dissipative overcurrent detection and protection
  • Cross conduction protection
  • Diagnostic output
  • Uncommitted comparator
  • Thermal shutdown
  • Undervoltage lockout

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1559: Demonstration board mounting the L6230Q three-phase brushless DC motor driver
1.0 199 KB

Application Notes

描述 版本 大小
pdf
AN4243: The L6230 DMOS driver for three-phase brushless DC motor
1.3 933 KB

Hardware Resources

Bill of Materials

描述 版本 大小
pdf
EVAL6230QR BOM
1.0.0 19 KB

Schematic Pack

描述 版本 大小
pdf
EVAL6230QR schematic
1.0.0 40 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6230QRActiveL6230QBuy Direct42.87Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA115
DIGIKEYOrder NowWORLDWIDE501
MOUSEROrder NowWORLDWIDE11
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback