ST Life.augmented

EVAL6472H

Fully integrated stepper motor driver based on the L6472
  • active 活性

The EVAL6472H demonstration board is a fully integrated microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the dSPIN evaluation software, the board allows the user to investigate all the features of the L6472 device. In particular, the board can be used to regulate the L6472 parameters in order to fit application requirements.

The EVAL6472H supports the daisy chain configuration making it suitable for the evaluation of the L6472 in the multi-motor applications.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Voltage range from 8 V to 45 V
  • Phase current up to 3 Ar.m.s.
  • SPI with daisy chain feature
  • SW input
  • FLAG and BUSY LED indicators
  • Adjustable supply voltage compensation
  • Suitable for use in combination with STEVAL-PCC009V2

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1597: Fully integrated stepper motor driver based on the L6472
1.0 1,176 KB

Application Notes

描述 版本 大小
pdf
AN4158: Peak current control with automatic decay adjustment and predictive current control: basics and setup
2.1 983 KB
pdf
AN4241: L6470 and L6472: fully integrated stepper motor drivers
2.0 413 KB
pdf
AN4290: L647x, L648x and powerSTEP01 family communication protocol
2.1 487 KB

User Manual

描述 版本 大小
pdf
UM1688: EVAL6470H, EVAL6470PD, EVAL6472H and EVAL6472PD: fully integrated microstepping motor drivers
2.0 6,087 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for EVAL6472H
1.0.0 560 KB

Schematic Pack

描述 版本 大小
pdf
EVAL6472H schematic
1.0.0 27 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-PCC009V2 IBU Motor Control & IPS universal interface
STSW-SPIN002 Evaluation software with graphical user interface for motor driver ICs (STSPIN)
stsw-spin004 firmware library dSPIN discovery

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6472HActiveL6472Buy Direct61.25Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
DIGIKEYOrder NowWORLDWIDE81
MOUSEROrder NowWORLDWIDE61
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback