ST Life.augmented

EVL6564H-100W

100 W transition-mode PFC pre-regulator demonstration board based on the L6564H
  • active 活性

This demonstration board is based on the new transition-mode PFC controller L6564H and implements a 100 W, wide-range mains input, PFC pre-conditioner suitable for ballast, adapters, flat screen displays, and all SMPS having to meet IEC61000-3-2 or JEITA-MITI regulations.

The L6564H is a current-mode PFC controller operating in transition mode (TM) which embeds the same features existing in the L6564 with the addition of a high voltage startup source. These functions make the IC especially suitable for applications that must be compliant with energy saving regulations and where the PFC pre-regulator works as the master stage.

The EVAL6564H-100W implements a power factor correction (PFC) pre-regulator 100 W, continuous power, on a regulated 400 V rail from a wide-range mains voltage and providing for the reduction of the mains harmonics, allowing the European EN61000-3-2 or the Japanese JEITA-MITI standard to be met. The regulated output voltage is typically the input for the cascaded isolated DC-DC converter that provides the output rails required by the load.

pdf 下载
Data Brief

Key Features

  • Line voltage range: 90 to 265 Vac
  • Minimum line frequency (fL): 47 Hz
  • Regulated output voltage: 400 V
  • Rated output power: 100 W
  • Maximum 2fLoutput voltage ripple: 20 V pk-pk
  • Hold-up time: 10 ms (VDROPafter hold-up time: 300 V)
  • Minimum switching frequency: 40 kHz
  • Minimum estimated efficiency: 92% (@ Vin = 90 Vac, POUT = 100 W)
  • Maximum ambient temperature: 50 °C
  • PCB type and size: single side, 35 μm, CEM-1, 90 x 83 mm

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1633: 100 W transition-mode PFC pre-regulator demonstration board based on the L6564H
1.0 101 KB

Application Notes

描述 版本 大小
pdf
AN4077: 100 W transition-mode PFC pre-regulator with the new L6564H
1.0 1,926 KB

Hardware Resources

Bill of Materials

描述 版本 大小
pdf
BOM for EVL6564H-100W
1.0 28 KB

Schematic Pack

描述 版本 大小
pdf
EVL6564H-100W schematic
1.0 28 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVL6564H-100WActiveL6564H-Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE21
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback