ST Life.augmented

STM320518-SK/IAR

IAR starter kit for STM32 F0 series microcontrollers (STM32F051R8 MCU)
  • active 活性

The IAR KickStart Kit™ is a complete, cost-effective solution to start an application development and evaluate the STMicroelectronics STM32 F0 series ARM Cortex-M0 core-based microcontrollers.

The IAR KickStart Kit for STM32 F0 series contains all the necessary hardware and software and allows you to design, start developing, integrate and test your applications out of the box: the evaluation board with STM32F051R8 MCU, the IAR Embedded Workbench for ARM, 16_Kbyte Kickstart and 30-day evaluation editions, the IAR visualSTATE 20-state evaluation edition, the Embedded IAR J-Link Lite debug probe for STMicroelectronics Cortex-M devices, and example applications.

The IAR starter kits are available for a full range of ST ARM core-based microcontrollers.

pdf 下载
Data Brief

Key Features

  • Microcontroller
  • STM32F051R8 (Cortex-M0), frequency up to 48 MHz, 8 Kbytes of SRAM, 64 Kbytes of Flash memory
  • User interface
  • 4 status LEDs
  • Audio (headphone jack)
  • 2 user buttons, 1 reset button
  • 6 capacitive buttons
  • Small color LCD
  • Light and distance sensors
  • Debug interface
  • JTAG/SWD 20-pin connector
  • 20-pin trace connector
  • Communication interface
  • 1 UART connector
  • HDMI-CEC connectors
  • Power functions
  • Multiple power supply options: JTAG/SWD, USB, external power jack and trace connector
  • Power supply LED
  • Comparator
  • Additional features
  • Potentiometer
  • 3-axis accelerometer
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1734: IAR™ starter kit for STM32F0 microcontrollers
2.0 101 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM320518-SK/IARActiveBuy Direct231.52Distributor reported inventory date: 2016-02-09
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA80
Farnell Element14Order NowEUROPE51
MOUSEROrder NowWORLDWIDE21
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback