ST Life.augmented

STEVAL-IFP016V2

IO-Link communication master transceiver demonstration board based on the L6360
  • active 活性

The STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board is based on the L6360, monolithic IO-Link master port. A modular and customizable application that interfaces externally with the microcontroller. The purpose of the board is to demonstrate the capability of the L6360 monolithic IO-Link master, as communication transceiver for multiple I/Os.

The board uses input signal from the microcontroller and outputs the 24 V required for industrial applications.

The board demonstrates that the L6360 is both IO-Link master port mode and standard IO mode compliant.

The interface is compatible with the STEVAL-PCC009V2 and STEVAL-PCC009V1 EMC-immune application against ESD, burst, surge, RF noise, etc., according to IEC61000-4-2, IEC61000-4-4, IEC61000-4-5, and IEC61000-4-6 standards.

A large GND area on the printed circuit board has been designed in order to minimize noise and ensure good thermal performance.

The small size of the L6360 package with a reduced pin number, along with the small size of the application area, allow the user to work in applications where space constraint is critical. The L6360 is a monolithic IO-Link master port, compliant with PHY2 (3 wires) supporting COM1 (4.8 kbaud), COM2 (38.4 kbaud) and COM3 (230.4 kbaud) modes. The output stage (high-side, low-side or push-pull) as well as the cutoff current, cutoff current delay time, and restart delay, are programmable by I2C protocol.

The cutoff current and cutoff current delay time, combined with the thermal shutdown and automatic restart, protect the device against overload and short-circuit. The output stages are able to drive resistive, inductive and capacitive loads. Fast demagnetization is able to dissipate the energy stored in the inductive loads.

pdf 下载
Data Brief

Key Features

  • Supply voltage from 18 V to 32.5 V
  • Fully protected programmable output stages
  • Supports COM1, COM2 and COM3 mode
  • 5 mA IO-Link digital input
  • Additional IEC61131-2 type-1 input
  • 3.3 V / 5 V, 50 mA linear regulator
  • Fast mode I2C for IC control, configuration and diagnostic
  • Diagnostic dual LED sequence generator and driver
  • 5 V and 3.3 V compatible I/Os
  • Interface compatible with STEVAL-PCC009V2 and STEVAL-PCC009V1
  • EMC immune application against ESD, burst, surge, RF noise, etc., according to IEC61000-4-2, IEC61000-4-4, IEC61000-4-5, and IEC61000-4-6 standards
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1620: IO-Link communication master transceiver demonstration board based on the L6360, monolithic IO-Link master port
2.0 410 KB

Application Notes

描述 版本 大小
pdf
AN4075: STEVAL-IFP016V2 IO-Link communication master transceiver demonstration board
1.0 409 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IFP016V2 gerber files
1.0 537 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IFP016V2 BOM
1.0 19 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IFP016V2 schematics
1.0 172 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-IFP001 IPS Evaluation Tool
STSW-IFP016V2 STSW-IFP016V2 application software setup

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IFP016V2ActiveL6360Buy Direct71.05Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
Farnell Element14Order NowEUROPE41
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback