ST Life.augmented

EVAL6393FB

Low voltage full bridge reference design board featuring L6393 advanced high-voltage gate driver
  • active 活性

The EVAL6393FB demonstrates how to use two L6393 drivers to drive a single-phase load through a full-bridge topology. This allows both the direction and the value of the current flowing into the load to be controlled. Typical loads, which can be effectively driven by using this topology, are single-phase BLDC motors, fans and HID lamps. Thanks to the integrated features of the L6393, the board has a very small footprint and an optimized layout, and can be simply run by applying the BUS voltage and a direction signal.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • ~150 W drive capability (50 V - 3.0 Ar.m.s.)
  • Very low area occupation, all devices and power switches in SMD package (no heatsink)
  • Fast-decay or slow-decay on-board constant off-time peak current control
  • PWM voltage mode control with overcurrent protection possible via external logic signals
  • Driver supply voltage on-board generation directly from BUS voltage
  • Carefully optimized layout

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1778: Low voltage full-bridge demonstration board based on the L6393 advanced high voltage gate driver
1.0 470 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for EVAL6393FB
1.0 182 KB

Bill of Materials

描述 版本 大小
pdf
EVAL6393FB BOM
1.0.0 45 KB
pdf
EVAL6393FB BOM
2.0 45 KB

Schematic Pack

描述 版本 大小
pdf
EVAL6393FB schematic
1.0.0 503 KB
pdf
EVAL6393FB schematic
2.0 503 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6393FBActiveL6393Buy Direct55.12Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA1212
Newark Element14Order NowAMERICA20
MOUSEROrder NowWORLDWIDE101
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback