ST Life.augmented

STEVAL-SPBT2ATV3

USB dongle for the Bluetooth® class 2 SPBT2532C2.AT2 module
  • NRND NRND

The STEVAL-SPBT2ATV3 demonstration board is a design tool to evaluate the SPBT2532C2.AT2 module in a quick and simple way.

The dongle includes the RF antenna and the USB connector.

The USB connector is used to connect the dongle to a PC, to access the Bluetooth® module, and to supply the dongle.

The STEVAL-SPBT2ATV3 includes downloaded FW, enabling the user to create a Bluetooth® link with simple AT commands.

The AT command list is detailed in the user manual UM1547.

The AN3189 application note describes how to get started with the STEVAL-SPBT2ATV3.

The SPBT2532C2.AT2-based dongle is a demonstration tool only, to be used strictly for evaluation purposes. It is not a product in itself.

pdf 下载
Data Brief

Key Features

  • Based on the SPBT2532C2.AT2 class 2 module
  • Bluetooth® specification compliant V2.1+EDR
  • USB interface and power supply
  • Supported reprogrammability via USB interface
  • SMD antenna and reset button onboard
  • User interface: AT2 command set supporting data communication with Android smartphone and Apple iOS Bluetooth® enabled devices
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1666: USB dongle for the Bluetooth® class 2 SPBT2532C2.AT2 module
2.0 463 KB

User Manual

描述 版本 大小
pdf
UM1547: Using the firmware of the AT command set
4.0 476 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-SPBT2ATV3 gerber files
1.0.0 53 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-SPBT2ATV3 BOM
2.0.0 96 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-SPBT2ATV3 schematics
2.0.0 57 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-SPBT2ATV3NRNDSPBT2532C2.AT2-33Distributor reported inventory date: 2015-02-28
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA30
P&SOrder NowASIA/PACIFIC21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback