ST Life.augmented

STEVAL-CBL011V1

DiSEqC 1.X-compliant dual LNB supply and control IC based on the LNBH26
  • active 活性

The STEVAL-CBL011V1 demonstration board implements a DC-DC converter based on ST’s LNBH26 device. It is used to power LNBs in dish antennas to receive satellite TV signals.

The LNBH26 is an integrated solution for supplying/interfacing satellite LNB modules in accordance with international standards.

This single device offers a complete solution for dual-tuner satellite receivers and provides good performance at low cost using a low external component count.

The LNBH26 demonstration board includes an I2C bus interface and a factory-trimmed internal 22 kHz tone generator which can be controlled through the DSQIN pin (TTL compatible). This allows immediate DiSEqC™ data encoding.

Thanks to a fully integrated step-up DC-DC converter, the STEVAL-CBL011V1 demonstration board can operate with a single input voltage supply source, ranging from 8 to 15 V.

pdf 下载
Data Brief

Key Features

  • Complete interface between LNB and I2C bus
  • Built-in DC-DC converter for single 12 V supply operation and high efficiency (typ. 93% @ 0.5 A)
  • Selectable output current limit by external resistor
  • Compliant with main satellite receiver output voltage specification (15 programmable levels)
  • Accurate built-in 22 kHz tone generator compliant with widely accepted standards
  • 22 kHz tone waveform integrity guaranteed also in no load condition
  • Low drop post regulator and high efficiency step-up PWM with integrated power N-MOS for low power loss
  • LPM (low power mode) function to reduce dissipation
  • Overload and overtemperature internal protection with I2C diagnostic bits
  • LNB short-circuit dynamic protection
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1845: DiSEqC 1.X-compliant dual LNB supply and control IC based on the LNBH26
1.0 145 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-CBL011V1 gerber files
1.0 91 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-CBL011V1 BOM
1.0 50 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-CBL011V1 schematics
1.0 73 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-CBL011V1ActiveLNBH26-52Distributor reported inventory date: 2016-02-10
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA30
DIGIKEYOrder NowWORLDWIDE31
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback