ST Life.augmented

STEVAL-IHM037V1

Ceiling fan remote control unit based on the STM8L101F2
  • active 活性

The STEVAL-IHM037V1 demonstration board implements speed control for an induction motor-based ceiling fan using a remote control. Traditionally, fan speed is controlled using a Triac-based regulator, which must be operated manually.

The STEVAL-IHM037V1 replaces the manual regulator with a remote control-based solution. Two pushbuttons are also provided to increase or decrease fan speed. Speed is regulated by controlling the firing angle of a Triac (T435x) with the STM8S003x microcontroller.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Operating voltage: 180-250 VAC
  • Low-cost capacitive power supply for the STM8S003F3 (receiver), and CR2032 coin cell battery for the STM8L101F2 (IR remote)
  • Triac-based speed control with firing angle
  • IR receiver for speed control through RC5 remote
  • Two pushbuttons for speed change
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1679: Ceiling fan remote control unit based on the STM8 microcontroller
2.0 274 KB

User Manual

描述 版本 大小
pdf
UM1546: STEVAL-IHM037V1 remote fan speed controller
1.0 810 KB
pdf
UM1548: IR remote trasmitter STEVAL-IHM037V1
1.0 811 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IHM037V1 gerber files
1.0.0 107 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IHM037V1 BOM
2.0.0 12 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IHM037V1 schematics
2.0.0 86 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IHM037V1ActiveSTM8L101F2; STM8S003F3P6Buy Direct61.25Distributor reported inventory date: 2015-04-25
Distributor NameRegionStockMin. order
P&SOrder NowASIA/PACIFIC21
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback