ST Life.augmented

STM8A-DISCOVERY

Discovery kit with STM8AF5288 and STM8AL3L68 MCUs
  • active 活性

The STM8A-DISCOVERY helps you discover the STM8AF and STM8AL automotive microcontrollers family features and develop your applications through two dedicated application boards that can be connected together via a LIN network.

The STM8AF board can perform both CAN and LIN communications with the MCU powered at 5 V and is ready to be connected into a network with its integrated transceiver. The STM8AL board manages LIN slave communication through its transceiver and uses a 4-digit alphanumeric LCD display with the MCU powered at 3.3 V, offering low energy power modes.

Both STM8AF and STM8AL boards include push buttons, LEDs, external connectors and allow various configurations to take advantage of the numerous capabilities of the microcontrollers.

pdf 下载
Data Brief

Key Features

  • STM8AF and STM8AL common features:
  • On-board ST-LINK/V2 included for debugging and programming
  • Board power supply: through 5 V USB bus
  • Internal dual ST662A step-up converter building the 12 Vdc when powered by USB port
  • External application power supply VBAT(up to 14 Vdc)
  • 16 MHz HSE XTAL crystal oscillator
  • L99PM62GXP power management IC with LIN and high speed CAN with SPI control interface and high-side drivers
  • Two push buttons (USER1 and USER2)
  • Extension header for L99PM62GXP including relays, high-side outputs and wake-up capabilities
  • STM8AF dedicated features:
  • STM8AF5288T microcontroller featuring 64 Kbytes Flash, 2 Kbytes data EEPROM, LIN, CAN in an 48-pin package
  • Seven LEDs:LD1 (red/green) for USB communicationLD2 (red) for 5 V power ONFive user LEDs LD3 (red) and LD4 to LD7 (green)
  • RV1 potentiometer connected to the ADC peripheral
  • Extension headers for MCU connectivity (full Port B, free ports pins, RESET)
  • STM8AL dedicated features:
  • STM8AL3L68T microcontroller featuring 32 Kbytes Flash, 1 Kbytes data EEPROM, LCD in an 48-pin package
  • Four LEDs:LD1 (red/green) for USB communicationLD2 (red) for 3.3 V power ON2 user LEDs LD3 (red) and LD4 (green)
  • 4-digit alphanumeric LCD display including 4 bars display
  • Extension header for MCU connectivity (free ports pins, RESET)

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1759: STM8A-DISCOVERY Discovery kit for STM8A microcontrollers
1.0 229 KB

Application Notes

描述 版本 大小
pdf
AN4101: LIN communication with STM8A-DISCOVERY
1.0 183 KB
pdf
AN4102: Introducing the low-power concept in automotive applications using the STM8AL board of the STM8A-DISCOVERY
1.0 169 KB
pdf
AN4178: LIN communication with two STM8AF boards of STM8A-DISCOVERY
1.1 103 KB

User Manual

描述 版本 大小
pdf
UM1574: STM8A-DISCOVERY Discovery kit for STM8A microcontrollers
1.0 1,435 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STM8A-DISCOVERY gerber files
1,741 KB

Bill of Materials

描述 版本 大小
zip
STM8A-DISCOVERY BOM
1.0.0 21 KB

Schematic Pack

描述 版本 大小
zip
STM8A-DISCOVERY schematics
1.0.0 541 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-STM8074 LIN communication with two STM8AF boards of STM8A-DISCOVERY (AN4178)
STSW-STM8073 STM8A-DISCOVERY boards firmware package, including LIN communication (AN4101)

Publications and Collaterals

Brochure

描述 版本 大小
pdf
STM8 8-bit MCU family
15.10 1,086 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM8A-DISCOVERYActiveBuy Direct22.54Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE191
RUTRONIKOrder NowEUROPE41
MOUSEROrder NowWORLDWIDE131
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback