ST Life.augmented

ANT3-M24LR04E

SMD-Inductor based antenna reference board for M24LR04E-R
  • active 活性

The ANT3-M24LR04E antenna reference board is a ready-to-use PCB that features an M24LR04E-R Dual Interface EEPROM IC connected to a 4.7 μH SMD inductor acting as an RF antenna on one side, and to an I2C bus on the other side.

The ANT3-M24LR04E antenna allows system designers to evaluate the M24LR04E-R performance and capabilities, and to get started with their design.

The ANT3-M24LR04E Gerber files can be downloaded from http://www.st.com.

pdf 下载
Data Brief

Key Features

  • Ready-to-use printed circuit board (PCB) including
  • 4.7 μH SMD inductor acting as an RF antenna
  • M24LR04E-R Dual Interface EEPROM
  • I2C connector
  • RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing

圖像

ANT3-M24LR04E

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1925: SMD-inductor based antenna reference board for the M24LR04E-R Dual interface EEPROM
1.0 83 KB

Application Notes

描述 版本 大小
pdf
AN2972: I²C/RFID双接口存储器M24LR64-R的天线设计
5.1 890 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
ANT3-M24LR04E Gerber Files
65 KB

Bill of Materials

描述 版本 大小
pdf
ANT3-M24LR04E bill of material
50 KB

Schematic Pack

描述 版本 大小
pdf
ANT3-M24LR04E schematic
44 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ANT3-M24LR04EEvaluationM24LR04E-R-15No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback