ST Life.augmented

STEVAL-IHM041V1

Universal motor driver with speed control based on the STM8 and Triac (US version)
  • active 活性

The STEVAL-IHM041V1 demonstration board is a Triac-based phase angle control for universal motor speed control using an STM8S103F3P6, 8-bit microcontroller, to set the conduction angle of the Triac.

The STEVAL-IHM041V1 demonstration board may be operated in either open loop mode or in closed loop speed control mode, with an AC tach, Hall sensor or opto-sensor feedback.

The open loop mode may also be used as a lamp dimmer.

The STEVAL-IHM041V1 demonstration board is designed to operate from a 120 V/60 Hz mains, but may be easily modified to operate on other mains voltages by changing components in the power supply and motor voltage sensing circuits. Suggested component values for 230 V/50 Hz mains voltages are shown in the relevant bill of materials.

pdf Please read
Errata Sheet
pdf 下载
数据表

Key Features

  • Input voltage 120 V/60 Hz
  • Motor current: 7 A RMS
  • Phase control for universal motor drive
  • Open loop or closed loop speed regulation
  • Voltage and current sensing, for sensorless operation (optional)
  • Debug outputs
  • AC tach, Hall sensor or opto-sensor for speed feedback
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DS9158: Universal motor driver with speed control based on the STM8 and Triac (US version)
1.0 276 KB

User Manual

描述 版本 大小
pdf
UM1559: STEVAL-IHM041V1: hardware description
1.0 525 KB
pdf
UM1596: STM8® based universal motor control example software
1.0 85 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IHM041V1 gerber files
1.0 121 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IHM041V1 BOM
1.0 8 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IHM041V1 schematics
1.0 119 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-IHM041V1 STEVAL-IHM041V1 firmware

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IHM041V1ActiveSTM8S103F3; T1635T-8IBuy Direct67.37Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback