ST Life.augmented

STM32F4-NETMF

Mountaineer boards for Microsoft .NET Micro Framework platform on STM32 F4 series
  • active 活性

The STM32F4-NETMF is a complete, cost-effective solution to start an application development with the Microsoft .NET Micro Framework environment for an STM32F4 ARM Cortex-M4 core-based microcontroller.

It allows developing, testing and deploying embedded software in C#, using Microsoft Visual Studio tools, all necessary hardware being included.

You need to install Microsoft Visual Studio 2010 or its free version, Microsoft Visual C# 2010 Express, and the .NET Micro Frame Software Development Kit and associated packages.

The "Getting Started with Mountaineer" tutorial guides you to write your first application. Mountaineer websites are: www.mountaineer.org and www.mountaineer-boards.com.

.NET Micro Framework website is: www.netmf.org.

Gadgeteer websites are: www.netmf.com/gadgeteer and www.gadgeteer.codeplex.com.

pdf 下载
Data Brief

Key Features

  • STM3240G-ETH/NMF evaluation board
  • STM32F407VG MCU
  • Ethernet connector and embedded lwIP Stack: HTTP, TCP, UDP, DHCP, ICMP (no separate Ethernet module needed)
  • 8 Gadgeteer sockets for: GPIO (34x), CAN, SPI (2x), I2C, UART (4x), AD (3x), DA, PWM (3x)
  • Integrated micro USB connector (no separate USB client module needed)
  • 2 pushbutton switches (Reset and User)
  • Embedded 8-MByte Flash memory (SPI)
  • Power LED (green) and RGB User LED
  • Serial Wire Debug (SWD) and boot mode selection on the manufacturer-specific connector (Z)
  • Low power modes
  • 100 % open source hardware and software
  • STM3240G-USB/NMF evaluation board
  • STM32F407VG MCU
  • 9 Gadgeteer sockets for: GPIO (34x), CAN, SPI (2x), I2C, UART (4x), AD (3x), DA, PWM (3x), USB Device/Host (independent from the second USB port, described below)
  • Integrated micro USB connector (no separate USB client module needed)
  • 2 pushbutton switches (Reset and User)
  • Embedded 8-MByte Flash memory (SPI)
  • Power LED (green) and RGB User LED
  • Serial Wire Debug (SWD) and boot mode selection on the manufacturer-specific connector (Z)
  • Low power modes
  • 100 % open source hardware and software

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1735: Microsoft .NET Micro Framework environment for STM32F4 microcontrollers
4.0 112 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-STM32141 STM32F429 discovery .Net Micro Framework package (UM1676)

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM3240G-ETH/NMFActiveEthernet Mainboard with STM32F407 MCUBuy Direct96.77Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA30
Farnell Element14Order NowEUROPE51
MOUSEROrder NowWORLDWIDE31
N/A-
STM3240G-USB/NMFActiveUSB Mainboard with STM32F407 MCU-99No availability reported, please contact our Sales officeN/A-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback