ST Life.augmented

EVAL6480H

Fully integrated microstepping motor controller with motion engine and SPI evaluation board
  • active 活性

The EVAL6480H demonstration board is a high power microstepping motor driver. In combination with the STEVAL-PCC009V2 communication board and the evaluation software, the board allows the user to investigate all the features of the L6480 device. In particular, the board can be used to check the voltage mode driving and to regulate the L6480 parameters in order to fit the application requirements.

The EVAL6480H supports the daisy chain configuration making it suitable for the evaluation of the L6480 in multi-motor applications.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Voltage range from 10.5 V to 85 V
  • Low Rds(ON)MOSFETs in DPAK package
  • SPI with daisy chain feature
  • FLAG and BUSY LED indicators
  • Adjustable supply voltage compensation
  • Flexible supply voltage management
  • Suitable for use in combination with the STEVAL-PCC009V2

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1755: High power stepper motor driver mounting the L6480
1.0 1,563 KB

Application Notes

描述 版本 大小
pdf
AN4144: Voltage mode control operation and parameter optimization
3.2 1,339 KB
pdf
AN4290: L647x, L648x and powerSTEP01 family communication protocol
2.1 487 KB
pdf
AN4354: L648x devices: gate drivers setup
2.0 269 KB
pdf
AN4355: L648x devices: high power stepper motor controllers
2.0 470 KB

User Manual

描述 版本 大小
pdf
UM1685: EVAL6480H and EVAL6482H: high power microstepping motor drivers
2.0 1,464 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for EVAL6480H
1.0 597 KB

Bill of Materials

描述 版本 大小
pdf
EVAL6480H BOM
1.0 5 KB

Schematic Pack

描述 版本 大小
pdf
EVAL6480H schematic
1.0 26 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STEVAL-PCC009V2 IBU Motor Control & IPS universal interface
STSW-SPIN002 Evaluation software with graphical user interface for motor driver ICs (STSPIN)
STSW-SPIN005 Firmware library for L6480, L6482 stepper motor drivers

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVAL6480HActiveL6480HBuy Direct79.62Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA20
DIGIKEYOrder NowWORLDWIDE701
MOUSEROrder NowWORLDWIDE181
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback