ST Life.augmented

STEVAL-MKI127V1

Ultra stable 3-axis gyro based on the L3GD20
  • NRND NRND

The STEVAL-MKI127V1 demonstration board represents an ultra stable 3-axis gyroscope application based on MEMS technology, offering high quality and performance at a low price. Utilizing ST’s L3GD20 low-power 3-axis angular rate sensor and ARM Cortex-M3 processor, it offers users an unprecedented level of fine tuning/programming to meet the needs of professionals and hobbyists alike. It is ideal for any number of UAV, conventional aircraft, platform stabilization (such as camera mounts), or general robotics projects, as well as providing optimal performance for competitive RC airplane and recreational flying.

The STEVAL-MKI127V1 was designed by Bluelight Technologies Co. Ltd.

For the complete user manual and PC tools (intuitive, easy-to-use software for detailed user programming and graphical real-time data monitoring), download from:

http://www.bluelight-tech.com/BL-3GMod.htm

pdf 下载
Data Brief

Key Features

  • USB / PC connection for setup and upgrade (USB and/or UART connection)
  • Ultra stable over temperature and time
  • Operational temperature: -30 °C to +85 °C
  • ST L3GD20 MEMS rate sensor
  • ARM Cortex-M3 processor for control and I/O
  • UART connection for system developers
  • Filters:
  • Low pass
  • High pass (programmable)
  • Kalman (programmable)
  • Rolling average (programmable)
  • Control algorithm:
  • PID (proportional, integrative, differential)
  • All gain parameters programmable (+3 external pots)
  • Input Tx/Rx matching:
  • Matching to any RC transmitter
  • Allows a low cost system with high end features
  • Curves (input stick curves):
  • Many standard and also x4 use programmable
  • Good for aircraft control at low cost
  • Mixing functions / trim:
  • Pitch into roll for “Wing” aircraft
  • Power in and out (for curve transformation)
  • Trim and range adjustments for fine tuning
  • 3 PWM inputs and 6 outputs for control signals:
  • Pitch
  • Roll
  • Yaw
  • 1 x UART for 16-bit raw X, Y, Z rate and 8-bit temperature digital data out and PC connection
  • Highly programmable for multiple applications
  • Variable input voltage (20 V to 5 V, or down to 3.3 V)
  • LED displays to show gyro operation
  • Factory calibrated
  • Size, power and weight
  • 35 x 35 mm PCB
  • 45 mA during normal operation
  • Weight: 8.5 g
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1769: Ultra stable 3-axis gyro based on L3GD20
1.0 221 KB

Hardware Resources

Bill of Materials

描述 版本 大小
pdf
STEVAL-MKI127V1 BOM
1.0.0 55 KB
pdf
STEVAL-MKI127V1 BOM
1.0 55 KB

Schematic Pack

描述 版本 大小
zip
STEVAL-MKI127V1 gerber files
1.0 142 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-MKI127V1NRNDL3GD20Buy Direct90.65Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA30
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback