ST Life.augmented

STEVAL-CCA043V1

25 Watt mono BTL class-D audio amplifier demonstration board based on the TDA7491MV
  • active 活性

The STEVAL-CCA043V1 demonstration board is designed for the TDA7491MV mono BTL class-D power amplifier.

Thanks to its high efficiency, the device assembled in the PSSO36 (slug-down) package is capable of dissipating heat without a heatsink.

Jumpers on the board allow the configuration of the amplifier in order to verify all the features as single-ended or differential input, fixed gain settings.

Microswiches are also provided to enable the standby and mute functions.

pdf 下载
Data Brief

Key Features

  • High output-power capability:
  • 25 W / 6 Ω at 16 V, 1 KHz,THD = 10%
  • 20 W / 8 Ω at 18 V, 1 KHz, THD = 10%
  • Wide-range , single supply operation (5 V- 18 V)
  • High efficiency (η = 90%)
  • Four selectable, fixed gain settings (20 dB, 26 dB, 30 dB and 32 dB)
  • Differential input to minimize common-mode noise
  • Standby and mute features
  • Short-circuit and thermal overload protection
  • Externally synchronizable
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1773: 25 Watt mono BTL class-D audio amplifier demonstration board based on the TDA7491MV
1.0 105 KB

Application Notes

描述 版本 大小
pdf
AN4171: 25 W mono BTL class-D audio amplifier demonstration board based on the TDA7491MV
1.0 792 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-CCA043V1 gerber files
214 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-CCA043V1 BOM
1.0.0 8 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-CCA043V1 schematics
1.0.0 102 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-CCA043V1ActiveTDA7491MVBuy Direct50.22Distributor reported inventory date: 2015-03-28
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE61
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback