ST Life.augmented

EVALST7590T-2

STarGRID ST7590T SoC PRIME-certified power line communication development kit
  • active 活性

Based on the ST7590 powerline communication system-on-chip, the EVALST7590T-2 development kit embeds all the functions required for a turnkey powerline communication network: the PLC node is based on the ST7590T device, the AC power supply is based on the ALTAIR4-900 SMPS controller and the STM32F103RG microcontroller, to either control the system as a standalone application or to connect the EVALST7590T-2 to an external host.

The EVALST7590T-2 embeds ST’s full PRIME-compliant protocol stack and provides a complete reference for PRIME-based applications such as smart meters or concentrators, and is an ideal standalone tool for in-field PRIME network tests.

The EVALST7590T-2 kit supports DLMS/COSEM libraries and has been jointly developed by ST and Fideltronik to accelerate high-volume

industrial implementation and customization, as well as to provide ready and customizable solutions for any special, low-volume application.

pdf 下载
Data Brief

Key Features

  • PRIME-certified powerline communication development kit based on STarGRID™ ST7590T PLC SoC
  • Complete and certified EN50065 compliant reference design for modular and integrated PRIME-based application development
  • Onboard STM32F103RG microcontroller for system management and application host controller
  • AC power supply based on the ALTAIR04-900 quasi-resonant current mode SMPS controller
  • RS232 / RS485 host interface to STM32F103RG microcontroller with opto-couplers for double insulation
  • Intuitive graphical user interface (GUI)
  • Suitable for CENELEC EN50065 and FCC part 15 compliant applications

圖像

EVALST7590T-2

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1777: STarGRID™ ST7590T SoC PRIME-certified powerline communication development kit
1.0 160 KB

Design Notes & Tips

描述 版本 大小
pdf
DN0025: Maximize Power Line Communication signal level on ST7590 PRIME compliant applications
1.0 268 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
Gerber files for EVALST7590T-2
290 KB

Bill of Materials

描述 版本 大小
pdf
EVALST7590T-2 BOM
47 KB

Schematic Pack

描述 版本 大小
pdf
EVALST7590T-2 schematics
1,574 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
EVALST7590T-2ActiveST7590TBuy Direct110.25Distributor reported inventory date: 2015-08-03
Distributor NameRegionStockMin. order
MOUSEROrder NowWORLDWIDE61
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback