ST Life.augmented

STM32F4DIS-EXT

STM32F4DISCOVERY extension board
  • active 活性

This set of 4 boards expands the functionality of the STM32F4 Discovery kit. A base board, connected to the STM32F4 Discovery provides Ethernet connectivity, a micro SD Card™ slot and extension connectors for the LCD and camera boards, and provides easy access to features such as UART, SPI, CAN and so on. The Wi-Fi board connects to the STM32F4 Discovery using serial host interface (UART or SPI). A digital camera board featuring a 1.3 Megapixel CMOS sensor, a 3"5 LCD board with touch screen capability connected to the base board along with a Wi-Fi board featuring the SN8200 Wi-Fi module form a complete system.

For more information, visit

www.element14.com/stm32f4-expansion

pdf 下载
Data Brief

Key Features

  • Base board
  • Micro SD Card™ slot
  • 10/100 Ethernet with IEEE 1588v2 (RJ45 connector)
  • Connector for camera board
  • Connector for LCD board
  • Connector with UART, I2C, SPI, CAN, PWM and GPIOs
  • 3"5 LCD board
  • Driving IC: SSD2119
  • Display format: 320 * 240
  • Color: 262K colors
  • Backlight: PWM control
  • Interface: 16-bit 8080 parallel system interface
  • Touch screen: 4-wire resistive touch screen
  • Camera board
  • Signal system: CMOS 1.3 Megapixel
  • Resolution: Up to 1280 * 1024
  • Supports still photos
  • Frame rate: 15 fps for SXGA, 30 fps for VGA and CIF.
  • Wi-Fi board
  • 2.4GHz IEEE 802.11b/g/n
  • Support AP/STA Dual mode
  • Built-in TCP/IP Stack, HTTP, DHCP, DNS and Web Server
  • Support WPA/WPA2 PSK security
  • Wi-Fi SN8200 module: chipset: Broadcom BCM43362 and STM32
  • Host Interface: UART, SPI Interface & Standalone
  • Other Interface: GPIO, ADC, DAC, I2C
  • JTAG Interface for Debugging
  • Power Options:- 5V Power Jack- Mini USB Plug

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1843: STM32F4 Discovery kit expansion boards
2.0 180 KB

样品 & 购买

顶部
产品型号 Marketing StatusSpecific featuresOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STM32F4DIS-BBActiveBase boardBuy Direct39.2Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
AVNETOrder NowAMERICA150
Newark Element14Order NowAMERICA1660
ANGLIA LiveOrder NowEUROPE11
Farnell Element14Order NowEUROPE5011
RS COMPONENTSOrder NowEUROPE461
DIGIKEYOrder NowWORLDWIDE1831
FUTUREOrder NowWORLDWIDE41
MOUSEROrder NowWORLDWIDE2341
Ecopack1-
STM32F4DIS-CAMActiveCamera boardBuy Direct33.07Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA41
AVNETOrder NowAMERICA180
Newark Element14Order NowAMERICA640
Farnell Element14Order NowEUROPE981
RS COMPONENTSOrder NowEUROPE21
DIGIKEYOrder NowWORLDWIDE391
MOUSEROrder NowWORLDWIDE431
Ecopack1-
STM32F4DIS-LCDActive3"5 LCD moduleBuy Direct53.9Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA51
AVNETOrder NowAMERICA110
Newark Element14Order NowAMERICA750
Farnell Element14Order NowEUROPE1761
RS COMPONENTSOrder NowEUROPE521
DIGIKEYOrder NowWORLDWIDE821
MOUSEROrder NowWORLDWIDE781
Ecopack1-
STM32F4DIS-WIFIActiveBuy Direct42.87Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
Newark Element14Order NowAMERICA1660
Farnell Element14Order NowEUROPE581
RS COMPONENTSOrder NowEUROPE131
DIGIKEYOrder NowWORLDWIDE151
MOUSEROrder NowWORLDWIDE861
Ecopack1-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback