ST Life.augmented

STEVAL-CCA049V1

STA335ML Sound Terminal® 2-channel microless high efficiency digital audio system board
  • active 活性

The STEVAL-CCA049V1 demonstration board is based on the STA335ML Sound Terminal®digital amplifier. It provides full digital audio streaming to the speakers and offers cost effectiveness, low power dissipation, sound enrichment and DDX®power output stage.

To evaluate the STA335ML, the STEVAL-CCA049V1 does not require a microcontroller, and it accepts the universal I2S format. However, the board may be connected to APWlink (STEVAL-CCA035V1) as I2S interface.

pdf 下载
Data Brief

Key Features

  • 2 x 20 W into 8 Ω = 18 V
  • 5 V to 26 V operating supply voltage range
  • 30 V absolute maximum rating
  • DDXR 100 dB dynamic range
  • Selectable 32 kHz to 48 kHz input sample rates
  • Automatic zero-detect mute
  • 2-channel I2S input data interface
  • 2 volume selection (0 and +24 dB)
  • 2 master clock selection (256 or 364 * fs)
  • 2 digital format selection (I2S and LSB)
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1803: STA335ML Sound Terminal® 2-channel microless high efficiency digital audio system board
1.0 204 KB

Application Notes

描述 版本 大小
pdf
AN4189: Sound Terminal® 2.0-channel microless high-efficiency digital audio system demonstration board based on the STA335ML
1.0 2,972 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-CCA049V1 gerber files
286 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-CCA049V1 BOM
1.0.0 32 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-CCA049V1 schematics
1.0.0 147 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-CCA049V1ActiveSTA335MLBuy Direct57.57Distributor reported inventory date: 2015-03-04
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback