ST Life.augmented

STEVAL-ISA118V1

Offline power converter demonstration board using the Viper16
  • active 活性

The STEVAL-ISA118V1 is an offline power converter in flyback topology with jittered fixed frequency. The board uses the VIPer16, allowing the application to handle up to approximately 6 W over a wide input voltage range, and up to about 10 W in the European single input voltage range.

The VIPer16 can operate with or without an auxiliary winding; both options are implemented on the board. When operating with the auxiliary winding, it can achieve very low standby consumption. Available protection features include thermal shutdown with hysteresis, delayed overload and open-loop failure protection.

pdf 下载
Data Brief

Key Features

  • Offline converter for wide range input voltage
  • Output power: up 6 W
  • No need for auxiliary winding (selectable option)
  • 30 mW standby consumption (with auxiliary winding)
  • High efficiency tested in accordance with the ENERGY STAR®active mode method
  • EMI test pre-compliant to EN55022 Class B
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1848: Offline power converter demonstration board using the Viper16
1.0 102 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-ISA118V1 gerber files
1.0 116 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-ISA118V1 BOM
1.2 81 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-ISA118V1 schematics
1.0 82 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ISA118V1ActiveVIPER16LNBuy Direct57.57Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
ARROWOrder NowEUROPE60
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE31
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback