ST Life.augmented

STEVAL-ILB010V1

2 x 58 W high frequency ballast for T8 fluorescent tubes based on L6562A, L6569, and STL13NM60N in PowerFlat package
  • active 活性

The STEVAL-ILB010V1 demonstration board is an electronic ballast capable of driving two 58 W linear T8 fluorescent tubes. It consists of two sections: a power factor correction (PFC) pre-regulator employing the L6562A, and a lamp ballast stage based on the L6569. The purpose of the demonstration is to provide a platform for testing the electrical features of the new PowerFlat™ package, and to allow comparison of its thermal behavior versus the “DPAK” package.

Fluorescent lamps are more and more frequently driven by electronic ballasts rather than electromagnetic ballasts, mainly because fluorescent lamps can produce around 20% more light for the same input power when driven above 20 kHz, instead of 50/60 Hz. Operation at high frequency also eliminates light flickering and audible noise.

pdf Please read
Errata Sheet
pdf 下载
Data Brief

Key Features

  • Mains voltage range: 185 to 265 Vac
  • Minimum mains frequency: 47 Hz
  • Rated output power: 116 W
  • Regulated DC output voltage: 400 V
  • Efficiency: 90%
  • Power factor: 0.99
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1861: 2 x 58 W high frequency ballast for T8 fluorescent tubes based on L6562A, L6569, and STL11NM60N in PowerFlat™ HV package
2.0 148 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-ILB010V1 gerber files
1.0 122 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-ILB010V1 BOM
5.0 242 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-ILB010V1 schematics
4.0 73 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ILB010V1ActiveL6562A; L6569; STL13NM60NBuy Direct122.5Distributor reported inventory date: 2015-07-04
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE41
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback