ST Life.augmented

STEVAL-ISA110V1

12 V/12 W wide range non-isolated flyback based on the VIPER26LN
  • active 活性

The STEVAL-ISA110V1 demonstration board is a 12 V-1 A power supply set in non-isolated flyback topology using the VIPER26LN, a new offline high-voltage converter by STMicroelectronics.

The features of the device include an 800 V avalanche-rugged power section, PWM operation at 60 kHz with frequency jittering for lower EMI, current limiting with adjustable set point, onboard soft-start, a safe auto-restart after a fault condition, and low standby power.

Protection features include thermal shutdown with hysteresis, delayed overload protection, and open loop failure protection.

pdf 下载
Data Brief

Key Features

  • Universal input mains range:
  • input voltage 90 - 264 VAC
  • frequency 45 - 65 Hz
  • Single output voltage: 12 V @ 1 A continuous operation
  • Standby mains consumption: < 30 mW @ 265 VAC
  • Average efficiency: > 85%
  • Fully protected against faults (overload, feedback disconnection and overheating)
  • EMI: according to EN55022-Class-B

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1870: 12 V/12 W wide-range non-isolated flyback based on the VIPER26LN
1.0 1,045 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-ISA110V1 gerber files
1.0 90 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-ISA110V1 BOM
2.0 100 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-ISA110V1 schematics
1.0 143 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ISA110V1ActiveVIPER26LNBuy Direct100.45Distributor reported inventory date: 2016-02-06
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE21
MOUSEROrder NowWORLDWIDE11
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback