ST Life.augmented

SPC5-STUDIO

Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
  • active 活性

SPC5Studio is built-on Eclipse Plug-in Development Environment (PDE), a market standard extensible and fully customizable environment, enabling users to define new components and third parties to develop new plug-ins. SPC5Studio generated code is ANSI C compliant.

SPC5Studio v.4.0 provides a completely new look and feel framework to design, build and deploy Embedded Applications for SPC56 Power Architecture 32-bit Microcontrollers. With the new User Interface creating application is easier and more intuitive.

Download (for free) SPC5Studio from ST web site. Release Note is availble on the SPC5Studio web page. New minor versions will be delivered through auto udpate notifications.It is possible to increase functionalities through the Market Place which has been populated with new installable components providing high flexibility and great customomizability.

You can build embedded software for SPC56 MCU's by selecting the target MCU's, define the status of its resources by the Graphical User Interface and combining pre-defined software components.The application wizard module allows the users to resolve dependencies automatically and it gets "syntax error free" projects creation at first run.

For any question and contribution become member of SPC5Studio E2E community on ST WEB.

pdf 下载
Data Brief

Key Features

  • Freeware Integrated Development Environment (IDE) based on Eclipse with a completely new look and feel.
  • Code, Makefiles, ELF, and Doc Generation based on a template structure and XML technologies easy exportable to other development environment
  • Hardware Abstraction Layer (HAL) and Register Level Access (RLA) low level driver with an easy access to peripheral registers
  • Visual and easy to use MCU's Pins configuration perfectly aligned with the reference manual.
  • MCU run modes and full clock tree configuration with automatic constraints checking.
  • Open source Real Time OS: ChibiOS and uOSEK.
  • Software Examples for Discovery kits and premium evaluation boards covering most of peripherals.
  • Direct access to PLS debugging UDE starter kit version software.
  • Update and Extension managed through a dedicated market place to create the best fitting development environment.
  • Free License GCC GNU C Compiler component provided through market place.
  • "Professional GNU "C" Compiler available from HighTec EDV-System (require valid license).

Software Package

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1887: SPC5-STUDIO for 32-bit Power Architecture® MCU’s
8.0 80 KB

Application Notes

描述 版本 大小
pdf
AN4464: Porting a Green Hills SW to SPC5Studio
2.0 1,383 KB

Release Notes

描述 版本 大小
pdf
RN0100: SPC5Studio v.4.0 Release
2.0 181 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
SPC5Studio IDE and associated debugger/compilers for spc5 mcu’s.
1.0 374 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
SPC56M-Discovery Discovery Plus Kit for SPC56 M line - with SPC563M64L5 MCU
SPC56P-Discovery Discovery Kit for SPC56 P line - with SPC560P50L5 MCU
SPC5-UDESTK-SW SPC5-UDESTK Debugging Software for Windows
SPC56XXMB Evaluation motherboard for SPC56 series microcontrollers
STSW-SPC56002FW LIN Drivers Libraries for SPC56 Microcontrollers
SPC56A-Discovery Discovery Plus Kit for SPC56 A line - with SPC564A70L5 MCU
SPC56B-Discovery Discovery Kit for SPC56 B line - with SPC560B54L5 MCU
SPC5-HTCOMP-NLTL HighTec GNU "C" compiler support
SPC5-UDEDEBG PLS JTAG debugger software full license or license renewal
SPC56L-Discovery Discovery Plus Kit for SPC56 L line - with SPC56EL70L5 MCU
SPC56D-Discovery Discovery Kit for SPC56 D line - with SPC56D40L1 MCU

样品 & 购买

顶部
产品型号 VersionMarketing StatusOrder From ST
SPC5-STUDIO4.0ActiveDownload

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback