ST Life.augmented

RIDE

Raisonance branded integrated development environment for MCUs
  • active 活性

RIDE is KEOLABS™ software development environment for STM32 (ARM® Cortex®-M), STM8, SPC56xx microcontrollers, as well as legacy STR7 (ARM7), STR9 (ARM9), and ST7 microcontrollers.

RIDE integrates the GCC C/C++ Compiler for ARM® (RKit-ARM installation), the Raisonance™ C Compiler for STM8 / ST7 (RKit-STM8 installation). It provides integration feature for using third-party compilers for ARM® and PowerPC based devices.

The STM32 peripherals can be configured using STM32CubeMX and the resulting project imported by RIDE.

Free 30-day trial period with full features, no limitation for all architectures.

This product is supplied by a third party not affiliated to ST. For complete and latest information on the specification and the purchased parts package, refer to the third party’s website http://support-raisonance.com/.

Key Features

  • Complete support for STM32, STM8, SPC56, STR7, STR9, ST7 devices
  • GCC C/C++ Compiler for STM32
  • Raisonance™ STM8 (ST7) C Compiler, third-party compiler support
  • Project manager and editor, integrated version control
  • Code checking
  • CMSIS compliant
  • Debugging / Programming interfaces (JTAG, SWD, SWIM, ICC)
  • ST-LINK, RLink, Open4-Lab (EvoPrimer) support
  • Sample projects for ST devices

样品 & 购买

顶部
产品型号 Marketing StatusSupplierThird Party link
RIDEActiveRaisonance

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。