ST Life.augmented

STSW-M24LR002

PC software source code example for FEIG readers to be used with LRI & M24LR products (AN3224)
  • active 活性

This package contains source code examples to create a PC based application (Windows®) to control the RF reader by FEIG (third party).

Several functions have been developed to control the RF transceiver using either Visual Basic 6 or C/C++ language.

The main purpose is the capability to drive the FEIG readers in order to control any ISO15693 devices such as M24LR and LRI products.

pdf 下载
Data Brief

Key Features

  • The RF transceiver board is an USB based reader by FEIG (third party).
  • The software will be able to support all ISO15693 products including M24LR series.
  • Inventory, read and write commands have been implemented.
  • Sample application to transmit NDEF message to a NFC device.
  • The USB drivers and Dll are included.

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2733: Visual Basic 6 or C/C++ source code to control M24LR products through FEIG RF reader
1.0 115 KB

样品 & 购买

顶部
产品型号 VersionMarketing StatusOrder From ST
STSW-M24LR0023.0ActiveDownload

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback