ST Life.augmented

STSW-M24LR007

Firmware for RF transceiver board included in the M24LR-DISCOVERY kit
  • active 活性

This package contains all source files to compile STSW-M24LR007 firmware for the transceiver demonstration board included in the M24LR-DISCOVERY kit.

The MCU used together with CR95HF is the STM32F103, they emulate a multiprotocol transceiver.

The system called reader is built on top of STM32 standard Lib software technology.

This software must be used in combination with a PC Software application, communicating through USB. If the communication is not established, the firmware enters into an autonomous tag hunting loop, turning on a red LED every time a tag is detected.

The software is an example of CR95HF capabilities in reader mode.

pdf 下载
Data Brief

Key Features

  • UART/SPI drivers to communicate between MCU and CR95HF.
  • NFC library to build applications using CR95HF NFC reader.
  • USB API to communicate with PC software application.
  • Based on STM32 MCU standard library.

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2705: STSW-M24LR007 firmware for transceiver demonstration board
1.0 126 KB

样品 & 购买

顶部
产品型号 VersionMarketing StatusOrder From ST
STSW-M24LR0073.6.0ActiveDownload

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback