ST Life.augmented

STSW-STM32080

DfuSe USB device firmware upgrade STMicroelectronics extension: contains the demo GUI, debugging GUI, all sources files and the protocol layer (UM0412)
  • active 活性

STSW-STM32080 package contains all binaries and source code for DfuSe USB device firmware upgrade (DFU) software, including the demonstration, debugging GUIs and protocol layers.

It includes the DFU driver compatible with the latest Microsoft®OS.

DfuSe utility can be used to interact with the STM32 system memory bootloader or any In-Application Programming (IAP) firmware, running from the user Flash, thus allowing internal memories programming through USB.

All source files for Microsoft®Visual Studio 2012 are provided as well, to allow the customization of the default GUI interface.

pdf 下载
Data Brief

Key Features

  • DfuSE USB Programming
  • Command line version
  • All binaries and sources provided

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB2712: DfuSe USB device firmware upgrade extension
1.0 116 KB

User Manual

描述 版本 大小
pdf
UM0412: Getting started with DfuSe USB device firmware upgrade STMicroelectronics extension
4.4 463 KB

样品 & 购买

顶部
产品型号 VersionMarketing StatusOrder From ST
STSW-STM320803.0.5ActiveDownload

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback