ST Life.augmented

PLSUAD3PLUS

Universal Access Device 3+
  • active 活性

Universal Debug Engine ® (UDE) is a modern and powerful windows based development platform for application oriented development of the latest microcontroller architectures supporting multi-core, multi-system and high performance embedded target designs.

Together with the Universal Access Device 2 family (UADxx), UDE supports the modern SPC5 series and provides built-in multi-core debugging.

UDE provides deep-in support for all available on-chip debug resources and peripherals. Making use of all on-chip debugging resources, UDE provides high and low-level debugging support for all on-chip peripherals. Experience a completely new and unique debugger concept, based on a customizable set of standard components and core specific add-ons.

Application fields are debugging, real-time trace recording and profiling, as well as the calibration of microcontroller systems during the development, integration and system level test of modern microcontroller systems with high clock frequencies and multicore targets

Key Features

  • True multicore debugging within a singular consistent user interface
  • Nexus class 3 support including trace functions, profiling and code coverage
  • Real time data visualization
  • Programming of on-chip FLASH and external FLASH devices
  • Simultaneous debugging of core and eTPU
  • Execution time measurement
  • CAN recorder
  • Eclipse plug-in with unrestricted cross debugger functionality

样品 & 购买

顶部
产品型号 Marketing StatusSupplierThird Party linkOrder From STUnit Price (US$)*
@
Distributor AvailabilityRoHS Compliance Grade
PLSUAD3PLUSActivePLS Development Tools-No availability reported, please contact our Sales office

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback