ST Life.augmented

STEVAL-IFP022V1

Eight-channel high-side driver based on the VNI8200XP
  • active 活性

The STEVAL-IFP022V1 demonstration board is based on VNI8200XP high-side driver. It was developed as an instrument to test device functionality in terms of power management and digital interface.

As required by industrial standards, the board’s isolated interface between the IPS and host controller were implemented using high-speed opto-couplers for IPS driving, and low-speed opto-couplers to receive device status information. The connection is achieved through a 30-pin connector.

To provide a user-friendly way to test VNI8200XP device functionality, a GUI interface was developed. To use the GUI it is necessary to connect the STEVAL-IFP022V1 demonstration board to a PC by using a communication board (part number STEVAL-PCC009V2).

Thermal performance is improved thanks to a four-layer structure which makes it possible to design a copper area distributed in all the layers for more effective heat dissipation.

The STEVAL-IFP022V1 demonstration board meets EFT standard requirements IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5.

pdf 下载
Data Brief

Key Features

  • Operating voltage: from 10.5 to 33 V
  • Operating current: 0.7 A for each channel
  • Reverse polarity protection
  • High-speed opto-isolation for SPI and parallel communication
  • Low-speed opto-isolation for device fault signaling
  • Step-down converter for 3.3 V or 5 V
  • Digital supply voltage
  • LED matrix for channel status signaling
  • Microcontroller interface
  • Designed to meet EMC standard requirements: IEC 61000-4-2, IEC 61000-4-4, IEC 61000-4-5
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1928: Eight-channel high-side driver based on the VNI8200XP
1.0 261 KB

Application Notes

描述 版本 大小
pdf
AN4284: STEVAL-IFP022V1 demonstration board for the VNI8200XP octal high side driver
1.0 941 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IFP022V1 gerber files
1.0 596 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IFP022V1 BOM
1.0 72 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IFP022V1 schematics
1.0 164 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-IFP001 IPS Evaluation Tool
STSW-IFP022 STSW-IFP022 application software setup

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IFP022V1ActiveVNI8200Buy Direct84.52Distributor reported inventory date: 2016-02-11
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE61
MOUSEROrder NowWORLDWIDE61
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback