ST Life.augmented

STEVAL-ISA137V1

Demonstration board based on VIPer06 from the fixed-frequency VIPer™ plus family
  • active 活性

The STEVAL-ISA137V1 demonstration board implements an isolated flyback (5 V / 0.6 A) 3 W wide-range mains developed for general-purpose applications.

The core of the application is the VIPer06HS, a new offline high voltage converter from the VIPer plus family.

The IC combines a high-performance low-voltage PWM controller chip and an 800 V, avalanche-rugged power MOSFET in the same package.

The main characteristics of the demonstration board are its small size, high efficiency and low standby consumption. Extremely low consumption under no-load conditions is ensured thanks to burst mode operation, which reduces the average switching frequency and minimizes all frequency-related losses.

The VIPer06HS operates at fixed frequency, 115 kHz. Frequency jittering is implemented, enabling it to meet the standards for electromagnetic disturbance. Protection features on the device, such as delayed overload, open loop failure and hysteretic thermal protection, improve the reliability and safety of the design.

pdf 下载
Data Brief

Key Features

  • Universal input mains range: 85 - 265 VAC, frequency: 50 - 60 Hz
  • Output voltage: 5 V / 0.6 A
  • Very compact size
  • Standby mains consumption: < 30 mW at 230 VAC
  • Average efficiency: > 65%
  • EMI: in accordance with EN55022-Class-B
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1984: Demonstration board based on VIPer06 from the fixed-frequency VIPer™ plus family
1.0 147 KB

Application Notes

描述 版本 大小
pdf
AN4418: 3 W, 5 V isolated flyback converter using the VIPer06HS, from the VIPer™ plus family
1.0 1,050 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-ISA137V1 gerber files
1.0 186 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-ISA137V1 BOM
2.0 52 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-ISA137V1 schematics
1.0 57 KB

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-ISA137V1ActiveVIPER06HSBuy Direct60.02Distributor reported inventory date: 2016-02-13
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE21
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback