ST Life.augmented


Antenna reference board for M24LR16E-R with ESD protection, NOT FOR SALE
  • Evaluation 评估

The ANT10-M24LR16E antenna reference board is a ready-to-use PCB that features an M24LR16E-R Dual Interface EEPROM IC connected to a 45 mm x 65 mm RF etched antenna, and to an I2C bus on the other side.

A DSILC6-4P6 external ESD protection is mounted on the M24LR16E-R antenna inputs to increase the ESD immunity to ESD discharges on antenna up to the IEC. 61400-4-2 class 4 level. Please refer to the application note AN4326 “Increasing the M24LRXXE-R family ESD robustness on antenna using an external ESD protection” for more details about implementing an external ESD protection on M24LRXX antennas.

The ANT10-M24LR16E antenna allows system designers to evaluate the M24LR16E-R performance and capabilities and to get started with their design.

To demonstrate the energy harvesting function, the ANT10-M24LR16E can be used in conjunction with the DEMO-CR95HF-A demonstration boards.

The ANT10-M24LR16E gerber files can be downloaded from

pdf 下载
Data Brief

Key Features

  • Ready-to-use printed circuit board (PCB) including
  • 45 mm x 65 mm 13.56 MHz inductive antenna etched on the PCB
  • M24LR16E-R Dual Interface EEPROM
  • DSILC6-4P6 external ESD protection for IEC. 61400-4-2 classe 4 ESD robustness
  • I2C connector
  • Energy harvesting output (VOUT) with a 10 nF capacitance filtering circuit
  • RF WIP/BUSY output with 20 kΩ pull-up resistor, to indicate that an RF operation is ongoing

图案 资源


Technical Documentation

Product Specifications

描述 版本 大小
DB2088: 45 mm x 65 mm antenna reference board with external ESD protection for the M24LR16E-R Dual Interface EEPROM
1.0 183 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
ANT1-M24LR16E gerber files
435 KB

Bill of Materials

描述 版本 大小
11 KB

Schematic Pack

描述 版本 大小
ANT10-M24LR16E schematics
60 KB

样品 & 购买

产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
ANT10-M24LR16EEvaluationM24LR16E-R-15No availability reported, please contact our Sales officeEcopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback