ST Life.augmented

STEVAL-IDS001V2

SPIRIT1 - Low Data Rate Transceiver - 315 MHz - USB dongle
  • active 活性

The STEVAL-IDS001V2 demonstration board is based on the SPIRIT1, which is a sub-GHz low power, low data-rate transceiver suitable for ISM bands. The board is equipped with an STM32L low power microcontroller to control the SPIRIT1. The board also features a USB connector for PC GUI interaction and firmware update. An optional JTAG connector (not mounted) allows the development of specific firmware on the microcontroller.

pdf 下载
Data Brief

Key Features

  • SPIRIT1 low power sub-GHz transceiver integrated in a USB dongle for direct PC connection
  • STM32L microcontroller
  • External components tuned for 315 MHz band
  • Associated SPIRIT1 development kit includes: documentation, firmware for STM32L and GUI
  • Optional debug connector (not mounted)
  • USB interface
  • Modulation schemes: 2-FSK, GFSK, MSK, GMSK, OOK, and ASK
  • Air data rate: from 1 to 500 kbps
  • Very low power consumption (9 mA RX and 21 mA TX at +11 dBm)
  • Excellent receiver sensitivity performance (up to -118 dBm)
  • Low duty cycle RX/TX operation mode
  • Automatic acknowledgment, retransmission, and timeout protocol engine
  • AES 128-bit encryption co-processor
  • SPI interface for microcontroller
  • RoHS compliant

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1975: Low data-rate, short-range USB dongle transceiver in 315 MHz band based on the SPIRIT1
1.0 231 KB

Design Notes & Tips

描述 版本 大小
pdf
DT0052: Quick guide on SubGHz RF technology: products, evaluation kits and software packages
1.1 177 KB

Hardware Resources

Board Manufacturing Specification

描述 版本 大小
zip
STEVAL-IDS001V2 gerber files
1.0 120 KB

Bill of Materials

描述 版本 大小
pdf
STEVAL-IDS001V2 BOM
1.0 39 KB

Schematic Pack

描述 版本 大小
pdf
STEVAL-IDS001V2 schematics
1.0 192 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
STSW-CONNECT009 Setup for SPIRIT1 design kit

样品 & 购买

顶部
产品型号 Marketing StatusCore ProductOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance GradeDownload
Material Declaration**
STEVAL-IDS001V2ActiveSPIRIT1-67Distributor reported inventory date: 2016-02-08
Distributor NameRegionStockMin. order
RS COMPONENTSOrder NowEUROPE101
Ecopack2-

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback