ST Life.augmented

SPC5-UDESTK

USB/JTAG debugger for SPC5 MCUs with software license included (by PLS)
  • active 活性

The SPC5-UDESTK is a USB/JTAG interface to enable the debugging and programming at budget price of SPC56 and SPC57 MCUs.

SPC5-UDESTK is fully compliant with IEEE1149.1 JTAG protocol.

SPC5-UDESTK supports you while building applications and you can run and test your software in a convenient and cost-efficient way.It offers a collection of tools including source file management, project building and powerful HLL debugger with high-speed communication paths to the customer's hardware target system with target monitor.

There are three kit bundle versions available including the SPC5-UDESTK USB/JTAG adapter and the debugger SW.

SPC-UDESTK-EVAL includes a perpetual, full-feature, limited code-size (256 kBytes) license

SPC-UDESTK-FULL includes a one-year, full-feature, unlimited code-size license.

SPC-UDESTK-PLUS includes a perpetual, full-feature, unlimited code-size license

SPC-UDESTK can be ordered directly from ST or ST franchised distributors.

To downloads the debugger software and to activate license go to following URL:

www.pls-mc.com/spc5-udestk.

The SPC5-UDESTK debugger is accessible via ST's free integrated development environment, SPC5Studio, which can be downloaded from ST WEB (free download).

E2E Community is available on ST WEB.

pdf 下载
Data Brief

Key Features

  • SPC5-UDESTK USB/JTAG adapter working with PLS UDE (Universal Debug Engine) Starter Kit version.
  • Supports SPC56 and SPC57 automotive product families.
  • Supports multicore, eTPU and GTM debugging
  • Provides FLASH programming of on-chip FLASH featuring Erase / Program / Verify
  • Status LED's indicate the target's IO voltage, connection state and running state.
  • Support service provided through STMicroelectronics

圖像

图案 资源

顶部

Technical Documentation

Product Specifications

描述 版本 大小
pdf
DB1958: SPC5-UDESTK JTAG debugger for SPC5 MCUs
7.0 104 KB

User Manual

描述 版本 大小
pdf
UM1659: Integrated development environment for 32bit Power Architecture® derivatives
2.0 537 KB

Presentations & Training Material

Presentations

描述 版本 大小
pdf
SPC5Studio IDE and associated debugger/compilers for spc5 mcu’s.
1.0 374 KB

Related Tools and Software

Related Tools and Software

产品型号 描述
SPC5-STUDIO Code Generator, Quick resources configurator and Eclipse development environment for SPC5 MCUs
SPC5-HTCOMP-NLTL HighTec GNU "C" compiler support
SPC5-UDEDEBG PLS JTAG debugger software full license or license renewal
SPC56L-Discovery Discovery Plus Kit for SPC56 L line - with SPC56EL70L5 MCU
SPC56M-Discovery Discovery Plus Kit for SPC56 M line - with SPC563M64L5 MCU
SPC5-UDESTK-SW SPC5-UDESTK Debugging Software for Windows
SPC56A-Discovery Discovery Plus Kit for SPC56 A line - with SPC564A70L5 MCU

样品 & 购买

顶部
产品型号 Marketing StatusOrder From STUnit Price (US$)*
@ 1
Distributor AvailabilityRoHS Compliance Grade
SPC5-UDESTK-EVALActiveBuy Direct61.25Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
Farnell Element14Order NowEUROPE111
MOUSEROrder NowWORLDWIDE511
Ecopack1
SPC5-UDESTK-FULLActiveBuy Direct269.5Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
ARROWOrder NowAMERICA13
Farnell Element14Order NowEUROPE91
DIGIKEYOrder NowWORLDWIDE171
MOUSEROrder NowWORLDWIDE181
Ecopack1
SPC5-UDESTK-PLUSActiveBuy Direct612.5Distributor reported inventory date: 2016-02-12
Distributor NameRegionStockMin. order
DIGIKEYOrder NowWORLDWIDE31
MOUSEROrder NowWORLDWIDE21
Ecopack1

(*) 建议零售价格仅用于预算,以美元为单位,每。的报价,以当地货币计算的价格,请联系您当地的 ST 销售办事处 或我们的 分销商
(**) 材料声明表格上提供st.com可以是一般的文件,根据最常用的包,包内的家庭。出于这个原因,他们可能不是100%准确,对于一个特定的设备。请联系我们 销售支持 在特定设备上的信息。
Feedback Form
Customer Feedback